ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
System Configuration |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28T2.5B03-AZAKL-P | - 28 mm | - Table Type | - Equipped | - Left | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T2.5B03-AZAKR | - 28 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T2.5B03-AZAKR-F | - 28 mm | - Table Type | - Equipped | - Right | - Flange Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T2.5B03-AZAKR-P | - 28 mm | - Table Type | - Equipped | - Right | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKD | - 28 mm | - Rod Type | - Not Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKD-P | - 28 mm | - Rod Type | - Not Equipped | - Down | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKL | - 28 mm | - Rod Type | - Not Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKL-P | - 28 mm | - Rod Type | - Not Equipped | - Left | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKR | - 28 mm | - Rod Type | - Not Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKR-P | - 28 mm | - Rod Type | - Not Equipped | - Right | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKU | - 28 mm | - Rod Type | - Not Equipped | - Up | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1B03-AZAKU-P | - 28 mm | - Rod Type | - Not Equipped | - Up | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKD | - 28 mm | - Rod Type | - Not Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKD-P | - 28 mm | - Rod Type | - Not Equipped | - Down | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKL | - 28 mm | - Rod Type | - Not Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKL-P | - 28 mm | - Rod Type | - Not Equipped | - Left | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKR | - 28 mm | - Rod Type | - Not Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKR-P | - 28 mm | - Rod Type | - Not Equipped | - Right | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKU | - 28 mm | - Rod Type | - Not Equipped | - Up | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28R1BC03-AZAKU-P | - 28 mm | - Rod Type | - Not Equipped | - Up | - Foot Mount | - Not Equipped | - Not Equipped | - Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T1B03-AZAKD | - 28 mm | - Table Type | - Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T1B03-AZAKD-F | - 28 mm | - Table Type | - Equipped | - Down | - Flange Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T1B03-AZAKD-P | - 28 mm | - Table Type | - Equipped | - Down | - Foot Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T1B03-AZAKL | - 28 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|
| DR28T1B03-AZAKL-F | - 28 mm | - Table Type | - Equipped | - Left | - Flange Mount | - Not Equipped | - Not Equipped | - Not Equipped | - 1 mm | - 4 kg | - 40 N | - 40 N | - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm | - 0.02 mm max. | - 0.001 mm | - |
-
|
Request Quote |
-
|