Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Shop DR / DRS Series Compact Electric Cylinders
DR/DRS2 Series with AZ Series Absolute Encoder Compact Electric Cylinders
![]()
Clear
Filter
Motor Type
- AZ Series with Absolute Sensor
Actuator Frame Size (mm)
- 20
- 28
- 42
- 60
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
Type
- Table Type
- Rod Type
Guide
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Flange Mount
- Foot Mount
- Not Equipped
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
System Configuration |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42LG-04A2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42LG-04A2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42LG-04A8AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42LG-04A8AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42LG-04B2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42LG-04B2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04A2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04A2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04A8AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04A8AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04B2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42RG-04B2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04A2AZAK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04A2AZMK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 20 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04A8AZAK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04A8AZMK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04B2AZAK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM42-04B2AZMK | Actuator Frame Size - 42 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 20 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM60-05A4AZAK | Actuator Frame Size - 60 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 500 N | Max. Holding Force - 500 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DRSM60-05A4AZMK | Actuator Frame Size - 60 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - | Mount - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 50 kg | Max. Thrust Force - 500 N | Max. Holding Force - 500 N | Repetitive Positioning Accuracy - ±0.01 mm | Lost Motion - 0.05 mm | Minimum Travel Amount - | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DR28R2.5B03-AZAKD | Actuator Frame Size - 28 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.001 mm | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DR28R2.5B03-AZAKL | Actuator Frame Size - 28 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.001 mm | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DR28R2.5B03-AZAKR | Actuator Frame Size - 28 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.001 mm | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DR28R2.5B03-AZAKU | Actuator Frame Size - 28 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - Up | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.001 mm | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |
| DR28R2.5BC03-AZAKD | Actuator Frame Size - 28 mm | Type - Rod Type | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.001 mm | Current per Phase (A/phase) - |
System Configuration
- |
Request Quote |
CAD
- |
Request Quote |