Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

SCM26GV-UA / 2GV5B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 2 lb-in - 18 ~ 320 $368.00
SCM26GV-UA / 2GV6B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.3 lb-in - 15 ~ 266 $368.00
SCM26GV-UA / 2GV7.5B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 3 lb-in - 12 ~ 213 $368.00
SCM26GV-UA / 2GV9B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.6 lb-in - 10 ~ 177 $368.00
SCM26GV-UA / 2GV12.5B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Not Equipped - 4.90 lb-in - 7.2 ~ 128 $368.00
SCM26GV-UA / 2GV15B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Not Equipped - 6 lb-in - 6 ~ 106 $368.00
SCM26GV-UA / 2GV18B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Not Equipped - 7.1 lb-in - 5 ~ 88 $368.00
SCM26GV-UA / 2GV25B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 9.70 lb-in - 3.6 ~ 64 $377.00
SCM26GV-UA / 2GV30B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 11.5 lb-in - 3 ~ 53 $377.00
SCM26GV-UA / 2GV36B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 13.2 lb-in - 2.5 ~ 44 $377.00
SCM26GV-UA / 2GV50B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 19.40 lb-in - 1.8 ~ 32 $386.00
SCM26GV-UA / 2GV60B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 23 lb-in - 1.5 ~ 26 $386.00
SCM26GV-UA / 2GV75B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 28 lb-in - 1.2 ~ 21 $386.00
SCM26GV-UA / 2GV90B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 34 lb-in - 1 ~ 17.7 $386.00
SCM26GV-UA / 2GV100B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 38 lb-in - 0.9 ~ 16 $386.00
SCM26GV-UA / 2GV120B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 46 lb-in - 0.75 ~ 13.3 $386.00
SCM26GV-UA / 2GV150B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 53 lb-in - 0.6 ~ 10.6 $386.00
SCM26GV-UA / 2GV180B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in - 0.5 ~ 8.8 $386.00
SCM26GV-UA / 2GV250B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in - 0.36 ~ 6.4 $428.00
SCM26GV-UA / 2GV300B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in - 0.3 ~ 5.3 $428.00
SCM26GV-UA / 2GV360B / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in - 0.25 ~ 4.4 $428.00
SCM26GV-EC / 2GV5B / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 1.85 lb-in2 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$369.00
SCM26GV-EC / 2GV6B / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.2 lb-in2.3 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$369.00
SCM26GV-EC / 2GV7.5B / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 2.7 lb-in3 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$369.00
SCM26GV-EC / 2GV9B / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.2 lb-in3.6 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$369.00
Unit of Measure
1 2 3 4 5 »