This category has 2,212 items. Only the first 1000 records are returned.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Clear
Filter
Motor Type
- AC Motor
Output Power
- 6 W (1/125 HP)
- 15 W (1/50 HP)
- 25 W (1/30 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 90 W (1/8 HP)
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM26GV-UA / 2GV5B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Not Equipped | - 2 lb-in0.23 N·m | - 18 ~ 320 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV6B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Not Equipped | - 2.3 lb-in0.27 N·m | - 15 ~ 266 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV7.5B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Not Equipped | - 3 lb-in0.34 N·m | - 12 ~ 213 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV9B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Not Equipped | - 3.6 lb-in0.41 N·m | - 10 ~ 177 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV12.5B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - Not Equipped | - 4.90 lb-in0.56 N·m | - 7.2 ~ 128 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV15B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Not Equipped | - 6 lb-in0.68 N·m | - 6 ~ 106 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV18B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - Not Equipped | - 7.1 lb-in0.81 N·m | - 5 ~ 88 | $368.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV25B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - Not Equipped | - 9.70 lb-in1.10 N·m | - 3.6 ~ 64 | $377.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV30B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Not Equipped | - 11.5 lb-in1.3 N·m | - 3 ~ 53 | $377.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV36B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - Not Equipped | - 13.2 lb-in1.5 N·m | - 2.5 ~ 44 | $377.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV50B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Not Equipped | - 19.40 lb-in2.20 N·m | - 1.8 ~ 32 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV60B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Not Equipped | - 23 lb-in2.60 N·m | - 1.5 ~ 26 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV75B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Not Equipped | - 28 lb-in3.2 N·m | - 1.2 ~ 21 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV90B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Not Equipped | - 34 lb-in3.90 N·m | - 1 ~ 17.7 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV100B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Not Equipped | - 38 lb-in4.30 N·m | - 0.9 ~ 16 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV120B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Not Equipped | - 46 lb-in5.20 N·m | - 0.75 ~ 13.3 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV150B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Not Equipped | - 53 lb-in6 N·m | - 0.6 ~ 10.6 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV180B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Not Equipped | - 53 lb-in6 N·m | - 0.5 ~ 8.8 | $386.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV250B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Not Equipped | - 53 lb-in6 N·m | - 0.36 ~ 6.4 | $428.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV300B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Not Equipped | - 53 lb-in6 N·m | - 0.3 ~ 5.3 | $428.00 |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV360B / DSCD6UA | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Not Equipped | - 53 lb-in6 N·m | - 0.25 ~ 4.4 | $428.00 |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV5B / DSCD6EC | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Not Equipped | - 1.85 lb-in2 lb-in0.21 N·m0.23 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$369.00 |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV6B / DSCD6EC | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Not Equipped | - 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$369.00 |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV7.5B / DSCD6EC | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Not Equipped | - 2.7 lb-in3 lb-in0.31 N·m0.34 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$369.00 |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV9B / DSCD6EC | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Not Equipped | - 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$369.00 |
Add To Cart
Request Quote |