ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-UA / 5GV12.5B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 31 lb-in | - 7.2 ~ 128 | $433.00 |
| SCM540GV-UA / 5GV15B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 38 lb-in | - 6 ~ 106 | $433.00 |
| SCM540GV-UA / 5GV18B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 46 lb-in | - 5 ~ 88 | $433.00 |
| SCM540GV-UA / 5GV25B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 61 lb-in | - 3.6 ~ 64 | $441.00 |
| SCM540GV-UA / 5GV30B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 73 lb-in | - 3 ~ 53 | $441.00 |
| SCM540GV-UA / 5GV36B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Not Equipped | - 87 lb-in | - 2.5 ~ 44 | $441.00 |
| SCM540GV-UA / 5GV50B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 122 lb-in | - 1.8 ~ 32 | $449.00 |
| SCM540GV-UA / 5GV60B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Not Equipped | - 146 lb-in | - 1.5 ~ 26 | $449.00 |
| SCM540GV-UA / 5GV75B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Not Equipped | - 182 lb-in | - 1.2 ~ 21 | $449.00 |
| SCM540GV-UA / 5GV90B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Not Equipped | - 210 lb-in | - 1 ~ 17.7 | $449.00 |
| SCM540GV-UA / 5GV100B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 240 lb-in | - 0.9 ~ 16 | $449.00 |
| SCM540GV-UA / 5GV120B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Not Equipped | - 260 lb-in | - 0.75 ~ 13.3 | $449.00 |
| SCM540GV-UA / 5GV150B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Not Equipped | - 260 lb-in | - 0.6 ~ 10.6 | $449.00 |
| SCM540GV-UA / 5GV180B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 260 lb-in | - 0.5 ~ 8.8 | $449.00 |
| SCM540GV-UA / 5GV250B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Not Equipped | - 260 lb-in | - 0.36 ~ 6.4 | $529.00 |
| SCM540GV-UA / 5GV300B / DSCD40UA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Not Equipped | - 260 lb-in | - 0.3 ~ 5.3 | $529.00 |
| SCM540GV-EC / 5GV5B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 12.30 lb-in |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV6B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 15 lb-in |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV7.5B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 19.40 lb-in |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV9B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 23 lb-in |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV12.5B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 31 lb-in |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV15B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 38 lb-in |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV18B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 46 lb-in |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$439.00 |
| SCM540GV-EC / 5GV25B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 61 lb-in |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$447.00 |
| SCM540GV-EC / 5GV30B / DSCD40EC | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 73 lb-in |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$447.00 |