Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

SCM540GV-UAM / 5GV150B / DSCD40UAM - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 150 lb-in260 lb-in - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
$589.00
SCM540GV-UAM / 5GV180B / DSCD40UAM - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 180 lb-in260 lb-in - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
$589.00
SCM540GV-UAM / 5GV250B / DSCD40UAM - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 250 lb-in260 lb-in - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
$669.00
SCM540GV-UAM / 5GV300B / DSCD40UAM - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
$669.00
SCM540GV-ECM / 5GV7.5B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Equipped - 8.4 lb-in19.40 lb-in - [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$577.00
SCM540GV-ECM / 5GV9B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 9.70 lb-in23 lb-in - [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$577.00
SCM540GV-ECM / 5GV12.5B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Equipped - 14.1 lb-in31 lb-in - [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$577.00
SCM540GV-ECM / 5GV15B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 16.8 lb-in38 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$577.00
SCM540GV-ECM / 5GV18B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Equipped - 20 lb-in46 lb-in - [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$577.00
SCM540GV-ECM / 5GV25B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Equipped - 26 lb-in61 lb-in - [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$585.00
SCM540GV-ECM / 5GV30B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 31 lb-in73 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$585.00
SCM540GV-ECM / 5GV36B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 38 lb-in87 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$585.00
SCM540GV-ECM / 5GV50B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 53 lb-in122 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$593.00
SCM540GV-ECM / 5GV60B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 63 lb-in146 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$593.00
SCM540GV-ECM / 5GV75B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 79 lb-in182 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$593.00
SCM540GV-ECM / 5GV90B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 95 lb-in210 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$593.00
SCM540GV-ECM / 5GV100B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 106 lb-in240 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$593.00
SCM540GV-ECM / 5GV120B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 120 lb-in260 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$593.00
SCM540GV-ECM / 5GV150B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 150 lb-in260 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$593.00
SCM540GV-ECM / 5GV180B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 180 lb-in260 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$593.00
SCM540GV-ECM / 5GV250B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 250 lb-in260 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$673.00
SCM540GV-ECM / 5GV300B / DSCD40ECM - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$673.00
SCM540A-UA / DSCD40UA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 2.81 lb-in - 90 ~ 1600 $327.00
SCM540A-EC / DSCD40EC - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 2.81 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$333.00
SCM560GVH-UA / 5GVH5B / DSCD60UA - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 19.40 lb-in - 18 ~ 320 $481.00
Unit of Measure
« 11 12 13 14 15 »