ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| SCM560GVH-EC / 5GVH18B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 69 lb-in |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$487.00 |
| SCM560GVH-EC / 5GVH25B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 92 lb-in |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH30B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 111 lb-in |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH36B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Not Equipped | - 134 lb-in |
-
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH50B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 186 lb-in |
-
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH60B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Not Equipped | - 220 lb-in |
-
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH75B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH90B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH100B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$499.00 |
| SCM560GVH-EC / 5GVH120B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$512.00 |
| SCM560GVH-EC / 5GVH150B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$512.00 |
| SCM560GVH-EC / 5GVH180B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$512.00 |
| SCM560GVH-EC / 5GVH250B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$553.00 |
| SCM560GVH-EC / 5GVH300B / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Not Equipped | - 260 lb-in |
-
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$553.00 |
| SCM560GVH-UAM / 5GVH7.5B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Equipped | - 12.30 lb-in29 lb-in |
-
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$641.00 |
| SCM560GVH-UAM / 5GVH9B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Equipped | - 15 lb-in35 lb-in |
-
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$641.00 |
| SCM560GVH-UAM / 5GVH12.5B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Equipped | - 21 lb-in48 lb-in |
-
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$641.00 |
| SCM560GVH-UAM / 5GVH15B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Equipped | - 24 lb-in58 lb-in |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$641.00 |
| SCM560GVH-UAM / 5GVH18B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Equipped | - 30 lb-in69 lb-in |
-
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$641.00 |
| SCM560GVH-UAM / 5GVH25B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Equipped | - 39 lb-in92 lb-in |
-
[Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
$653.00 |
| SCM560GVH-UAM / 5GVH30B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Equipped | - 47 lb-in111 lb-in |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$653.00 |
| SCM560GVH-UAM / 5GVH36B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Equipped | - 57 lb-in134 lb-in |
-
[Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
$653.00 |
| SCM560GVH-UAM / 5GVH50B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 79 lb-in186 lb-in |
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$653.00 |
| SCM560GVH-UAM / 5GVH60B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Equipped | - 95 lb-in220 lb-in |
-
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$653.00 |
| SCM560GVH-UAM / 5GVH75B / DSCD60UAM | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 119 lb-in260 lb-in |
-
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$653.00 |