ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| SCM560A-UA / DSCD60UA | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 4.31 lb-in | - 90 ~ 1600 | $348.00 |
| SCM560A-EC / DSCD60EC | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 4.31 lb-in |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$354.00 |
| SCM590GVR-UA / 5GVR5B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 29 lb-in | - 18 ~ 320 | $504.00 |
| SCM590GVR-UA / 5GVR6B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 34 lb-in | - 15 ~ 266 | $504.00 |
| SCM590GVR-UA / 5GVR7.5B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 43 lb-in | - 12 ~ 213 | $504.00 |
| SCM590GVR-UA / 5GVR9B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 52 lb-in | - 10 ~ 177 | $504.00 |
| SCM590GVR-UA / 5GVR12.5B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 72 lb-in | - 7.2 ~ 128 | $504.00 |
| SCM590GVR-UA / 5GVR15B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 87 lb-in | - 6 ~ 106 | $504.00 |
| SCM590GVR-UA / 5GVR18B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 100 lb-in | - 5 ~ 88 | $504.00 |
| SCM590GVR-UA / 5GVR25B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 138 lb-in | - 3.6 ~ 64 | $528.00 |
| SCM590GVR-UA / 5GVR30B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 166 lb-in | - 3 ~ 53 | $528.00 |
| SCM590GVR-UA / 5GVR36B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Not Equipped | - 200 lb-in | - 2.5 ~ 44 | $528.00 |
| SCM590GVR-UA / 5GVR50B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 270 lb-in | - 1.8 ~ 32 | $528.00 |
| SCM590GVR-UA / 5GVR60B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Not Equipped | - 330 lb-in | - 1.5 ~ 26 | $528.00 |
| SCM590GVR-UA / 5GVR75B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 1.2 ~ 21 | $539.00 |
| SCM590GVR-UA / 5GVR90B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 1 ~ 17.7 | $539.00 |
| SCM590GVR-UA / 5GVR100B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 0.9 ~ 16 | $539.00 |
| SCM590GVR-UA / 5GVR120B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 0.75 ~ 13.3 | $539.00 |
| SCM590GVR-UA / 5GVR150B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 0.6 ~ 10.6 | $539.00 |
| SCM590GVR-UA / 5GVR180B / DSCD90UA | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 350 lb-in | - 0.5 ~ 8.8 | $539.00 |
| SCM590GVR-EC / 5GVR5B / DSCD90EC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 29 lb-in |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$509.00 |
| SCM590GVR-EC / 5GVR6B / DSCD90EC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 34 lb-in |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$509.00 |
| SCM590GVR-EC / 5GVR7.5B / DSCD90EC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 43 lb-in |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$509.00 |
| SCM590GVR-EC / 5GVR9B / DSCD90EC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 52 lb-in |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$509.00 |
| SCM590GVR-EC / 5GVR12.5B / DSCD90EC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 72 lb-in |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$509.00 |