Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

SCM590GVR-EC / 5GVR15B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 87 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$509.00
SCM590GVR-EC / 5GVR18B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 100 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$509.00
SCM590GVR-EC / 5GVR25B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 138 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$533.00
SCM590GVR-EC / 5GVR30B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 166 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$533.00
SCM590GVR-EC / 5GVR36B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 200 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$533.00
SCM590GVR-EC / 5GVR50B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 270 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$533.00
SCM590GVR-EC / 5GVR60B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$533.00
SCM590GVR-EC / 5GVR75B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$544.00
SCM590GVR-EC / 5GVR90B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$544.00
SCM590GVR-EC / 5GVR100B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$544.00
SCM590GVR-EC / 5GVR120B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$544.00
SCM590GVR-EC / 5GVR150B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$544.00
SCM590GVR-EC / 5GVR180B / DSCD90EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$544.00
SCM590GVR-UAM / 5GVR7.5B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Equipped - 19.40 lb-in43 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$664.00
SCM590GVR-UAM / 5GVR9B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 23 lb-in52 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$664.00
SCM590GVR-UAM / 5GVR12.5B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Equipped - 31 lb-in72 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$664.00
SCM590GVR-UAM / 5GVR15B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 38 lb-in87 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$664.00
SCM590GVR-UAM / 5GVR18B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Equipped - 44 lb-in100 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$664.00
SCM590GVR-UAM / 5GVR25B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Equipped - 61 lb-in138 lb-in - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$688.00
SCM590GVR-UAM / 5GVR30B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 73 lb-in166 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$688.00
SCM590GVR-UAM / 5GVR36B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 87 lb-in200 lb-in - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$688.00
SCM590GVR-UAM / 5GVR50B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 122 lb-in270 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$688.00
SCM590GVR-UAM / 5GVR60B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 146 lb-in330 lb-in - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$688.00
SCM590GVR-UAM / 5GVR75B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 171 lb-in350 lb-in - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$699.00
SCM590GVR-UAM / 5GVR90B / DSCD90UAM - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 200 lb-in350 lb-in - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$699.00
Unit of Measure
« 16 17 18 19 20 »