Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

DSCI26EC-25V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 8.8 lb-in9.70 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
Request Quote
DSCI26EC-30V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 10.6 lb-in11.5 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote
DSCI26EC-36V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 12.30 lb-in13.2 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
Request Quote
DSCI26EC-50V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 17.70 lb-in19.40 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote
DSCI26EC-60V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 21 lb-in23 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
Request Quote
DSCI26EC-75V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 26 lb-in28 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote
DSCI26EC-90V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 31 lb-in34 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote
DSCI26EC-100V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 35 lb-in38 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote
DSCI26EC-120V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 41 lb-in46 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote
DSCI26EC-150V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 49 lb-in53 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote
DSCI26EC-180V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote
DSCI26EC-250V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote
DSCI26EC-300V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote
DSCI26EC-360V - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
Request Quote
DSCI26UAM-7.5V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Equipped - 1.77 lb-in3 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
Request Quote
DSCI26UAM-9V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Equipped - 2.10 lb-in3.6 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
Request Quote
DSCI26UAM-12.5V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Equipped - 3 lb-in4.90 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
Request Quote
DSCI26UAM-15V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Equipped - 3.6 lb-in6 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
Request Quote
DSCI26UAM-18V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Equipped - 4.30 lb-in7.1 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
Request Quote
DSCI26UAM-25V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Equipped - 6 lb-in9.70 lb-in - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
Request Quote
DSCI26UAM-30V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Equipped - 6.8 lb-in11.5 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
Request Quote
DSCI26UAM-36V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Equipped - 8.2 lb-in13.2 lb-in - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
Request Quote
DSCI26UAM-50V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Equipped - 11.5 lb-in19.40 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote
DSCI26UAM-60V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Equipped - 13.2 lb-in23 lb-in - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
Request Quote
DSCI26UAM-75V - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Equipped - 16.8 lb-in28 lb-in - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
Request Quote
Unit of Measure
« 21 22 23 24 25 »