ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| SCM425KUA / 4H200B / DSCD25UA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - Not Equipped | - 181 lb-in | - 0.5 ~ 8 | $654.00 |
| SCM425KUAM / 4H10B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - Equipped | - 8.8 lb-in |
-
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
$754.00 |
| SCM425KUAM / 4H15B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - Equipped | - 13.2 lb-in |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$754.00 |
| SCM425KUAM / 4H20B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - Equipped | - 18.5 lb-in |
-
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
$754.00 |
| SCM425KUAM / 4H30B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - Equipped | - 30 lb-in |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$754.00 |
| SCM425KUAM / 4H50B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 12 mm | - Equipped | - 49 lb-in |
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$754.00 |
| SCM425KUAM / 4H100B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 12 mm | - Equipped | - 91 lb-in |
-
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$790.00 |
| SCM425KUAM / 4H200B / DSCD25UAM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - Equipped | - 181 lb-in |
-
[Deceleration Control: ON] 1.5 ~ 8 [Deceleration Control: OFF] 0.5 ~ 8 |
$790.00 |
| SCM425KEC / 4H10B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - Not Equipped | - 8.8 lb-in | - 9 ~ 160 | $623.00 |
| SCM425KEC / 4H15B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 13.2 lb-in | - 6 ~ 106 | $623.00 |
| SCM425KEC / 4H20B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - Not Equipped | - 18.5 lb-in | - 4.5 ~ 80 | $623.00 |
| SCM425KEC / 4H30B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 30 lb-in | - 3 ~ 53 | $623.00 |
| SCM425KEC / 4H50B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 12 mm | - Not Equipped | - 49 lb-in | - 1.8 ~ 32 | $623.00 |
| SCM425KEC / 4H100B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 12 mm | - Not Equipped | - 91 lb-in | - 0.9 ~ 16 | $659.00 |
| SCM425KEC / 4H200B / DSCD25EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - Not Equipped | - 181 lb-in | - 0.5 ~ 8 | $659.00 |
| SCM425KECM / 4H10B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - Equipped | - 8.8 lb-in |
-
[Deceleration Control: ON] 30 ~ 140 [50 Hz] 30 ~ 160 [60 Hz] [Deceleration Control: OFF] 9 ~ 140 [50 Hz] 9 ~ 160 [60 Hz] |
$758.00 |
| SCM425KECM / 4H15B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - Equipped | - 13.2 lb-in |
-
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$758.00 |
| SCM425KECM / 4H20B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - Equipped | - 18.5 lb-in |
-
[Deceleration Control: ON] 15 ~ 70 [50 Hz] 15 ~ 80 [60 Hz] [Deceleration Control: OFF] 4.5 ~ 70 [50 Hz] 4.5 ~ 80 [60 Hz] |
$758.00 |
| SCM425KECM / 4H30B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - Equipped | - 30 lb-in |
-
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$758.00 |
| SCM425KECM / 4H50B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 12 mm | - Equipped | - 49 lb-in |
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$758.00 |
| SCM425KECM / 4H100B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 12 mm | - Equipped | - 91 lb-in |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$794.00 |
| SCM425KECM / 4H200B / DSCD25ECM | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - Equipped | - 181 lb-in |
-
[Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
$794.00 |
| SCM425KUA / 4L10B / DSCD25UA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - Not Equipped | - 8.8 lb-in | - 9 ~ 160 | $579.00 |
| SCM425KUA / 4L15B / DSCD25UA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - Not Equipped | - 13.2 lb-in | - 6 ~ 106 | $579.00 |
| SCM425KUA / 4L20B / DSCD25UA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 20 :1 | - 15 mm | - Not Equipped | - 18.5 lb-in | - 4.5 ~ 80 | $579.00 |