ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| DGM85R-AZAC | - 3.35 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 39.80 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGM85R-AZMC | - 3.35 in | - 18 :1 | - Vertical Mount | - Down | - Equipped | - 39.80 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGM130R-AZAC | - 5.12 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 106.20 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGM130R-AZMC | - 5.12 in | - 18 :1 | - Vertical Mount | - Down | - Equipped | - 106.20 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGM200R-AZAC | - 7.87 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 442.54 lb-in | - 660º/second (110 r/min) | Request Quote | - AC Input |
-
|
| DGM200R-AZMC | - 7.87 in | - 18 :1 | - Vertical Mount | - Down | - Equipped | - 442.54 lb-in | - 660º/second (110 r/min) | Request Quote | - AC Input |
-
|
| DGM85R-AZAK | - 3.35 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 39.80 lb-in | - 1200º/second (200 r/min) | Request Quote | - DC Input |
-
|
| DGM85R-AZMK | - 3.35 in | - 18 :1 | - Vertical Mount | - Down | - Equipped | - 39.80 lb-in | - 1200º/second (200 r/min) | Request Quote | - DC Input |
-
|
| DGM130R-AZAK | - 5.12 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 106.20 lb-in | - 900º/second (150 r/min) | Request Quote | - DC Input |
-
|
| DGM130R-AZMK | - 5.12 in | - 18 :1 | - Vertical Mount | - Down | - Equipped | - 106.20 lb-in | - 900º/second (150 r/min) | Request Quote | - DC Input |
-
|
| DGM60-AZAK | - 2.36 in | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 7.9 lb-in | - 1200º/second (200 r/min) | Request Quote | - DC Input |
-
|
| DGB85R12-AZACL | - 3.35 in | - 12 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 26 lb-in | - 1800º/second (300 r/min) | Request Quote | - AC Input |
-
|
| DGB85R18-AZACL | - 3.35 in | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 39 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGB85R36-AZACL | - 3.35 in | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote | - AC Input |
-
|
| DGB85R12-AZACR | - 3.35 in | - 12 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 26 lb-in | - 1800º/second (300 r/min) | Request Quote | - AC Input |
-
|
| DGB85R18-AZACR | - 3.35 in | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 39 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGB85R36-AZACR | - 3.35 in | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote | - AC Input |
-
|
| DGB85R12-AZMCL | - 3.35 in | - 12 :1 | - Horizontal Mount (Pedestal) | - Left | - Equipped | - 26 lb-in | - 1800º/second (300 r/min) | Request Quote | - AC Input |
-
|
| DGB85R18-AZMCL | - 3.35 in | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Equipped | - 39 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGB85R36-AZMCL | - 3.35 in | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote | - AC Input |
-
|
| DGB85R12-AZMCR | - 3.35 in | - 12 :1 | - Horizontal Mount (Pedestal) | - Right | - Equipped | - 26 lb-in | - 1800º/second (300 r/min) | Request Quote | - AC Input |
-
|
| DGB85R18-AZMCR | - 3.35 in | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Equipped | - 39 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGB85R36-AZMCR | - 3.35 in | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote | - AC Input |
-
|
| DGB130R18-AZACL | - 5.12 in | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 106 lb-in | - 1200º/second (200 r/min) | Request Quote | - AC Input |
-
|
| DGB130R36-AZACL | - 5.12 in | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 210 lb-in | - 600º/second (100 r/min) | Request Quote | - AC Input |
-
|