Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear actuators / cylinders.

Unit of Measure
1 2 3 4 5 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4RD05AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD10AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD15AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD20AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD25AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD30AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD05AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD10AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD15AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD20AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD25AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD30AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD05AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD10AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD15AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD20AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD25AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RD30AZMC - AC - Not Equipped - Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RD05AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD10AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD15AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD20AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD25AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RD30AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RE05AZAC - AC - Not Equipped - Not Equipped - Reversed Motor Type - 50 mm - ~125 N   - 200 N   - ~30 kg   - $843.00 -
Unit of Measure
1 2 3 4 5 »