ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Linear Actuators / Linear Slides for Clean Room Use
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM3CRD005AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 50 mm | $1,082.00 | - |
| EZSM3CRD010AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 100 mm | $1,082.00 | - |
| EZSM3CRD015AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 150 mm | $1,114.00 | - |
| EZSM3CRD020AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 200 mm | $1,114.00 | - |
| EZSM3CRD025AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 250 mm | $1,148.00 | - |
| EZSM3CRD030AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 300 mm | $1,148.00 | - |
| EZSM3CRD035AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 350 mm | $1,180.00 | - |
| EZSM3CRD040AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 400 mm | $1,180.00 | - |
| EZSM3CRD045AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 450 mm | $1,213.00 | - |
| EZSM3CRD050AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 500 mm | $1,213.00 | - |
| EZSM3CRD055AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 550 mm | $1,245.00 | - |
| EZSM3CRD060AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 600 mm | $1,245.00 | - |
| EZSM3CRD065AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 650 mm | $1,279.00 | - |
| EZSM3CRD070AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 700 mm | $1,279.00 | - |
| EZSM3CRD005AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 50 mm | $1,082.00 | - |
| EZSM3CRD010AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 100 mm | $1,082.00 | - |
| EZSM3CRD015AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 150 mm | $1,114.00 | - |
| EZSM3CRD020AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 200 mm | $1,114.00 | - |
| EZSM3CRD025AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 250 mm | $1,148.00 | - |
| EZSM3CRD030AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 300 mm | $1,148.00 | - |
| EZSM3CRD035AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 350 mm | $1,180.00 | - |
| EZSM3CRD040AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 400 mm | $1,180.00 | - |
| EZSM3CRD045AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 450 mm | $1,213.00 | - |
| EZSM3CRD050AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 500 mm | $1,213.00 | - |
| EZSM3CRD055AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 12 mm | - 7.5 kg | - | - 43 N | - 550 mm | $1,245.00 | - |