Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3CRD005AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 1.97 in. Request Quote -
EZSM3CRD010AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 3.94 in. Request Quote -
EZSM3CRD015AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 5.91 in. Request Quote -
EZSM3CRD020AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 7.87 in. Request Quote -
EZSM3CRD025AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 9.84 in. Request Quote -
EZSM3CRD030AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 11.81 in. Request Quote -
EZSM3CRD035AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 13.78 in. Request Quote -
EZSM3CRD040AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 15.75 in. Request Quote -
EZSM3CRD045AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 17.72 in. Request Quote -
EZSM3CRD050AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 19.69 in. Request Quote -
EZSM3CRD055AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 21.65 in. Request Quote -
EZSM3CRD060AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 23.62 in. Request Quote -
EZSM3CRD065AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 25.59 in. Request Quote -
EZSM3CRD070AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 27.56 in. Request Quote -
EZSM3CRD005AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 1.97 in. Request Quote -
EZSM3CRD010AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 3.94 in. Request Quote -
EZSM3CRD015AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 5.91 in. Request Quote -
EZSM3CRD020AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 7.87 in. Request Quote -
EZSM3CRD025AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 9.84 in. Request Quote -
EZSM3CRD030AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 11.81 in. Request Quote -
EZSM3CRD035AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 13.78 in. Request Quote -
EZSM3CRD040AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 15.75 in. Request Quote -
EZSM3CRD045AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 17.72 in. Request Quote -
EZSM3CRD050AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 19.69 in. Request Quote -
EZSM3CRD055AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 16.53 lb - - 9.67 lb - 21.65 in. Request Quote -
Unit of Measure
1 2 3 4 5 »