ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
Item # |
Frame Size |
Compatible Motors |
Stroke |
Permissible Thrust Load |
Permissible Speed |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Self-Locking Force |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LA422C05 | - 42 mm | - PKP Series | - 50 mm | - 100 N | - 30 mm/s | - 2 mm | - 10 kg | - 10 kg | - ±0.05 mm | - 100 N | Request Quote |
| LA422C10 | - 42 mm | - PKP Series | - 100 mm | - 100 N | - 30 mm/s | - 2 mm | - 10 kg | - 10 kg | - ±0.05 mm | - 100 N | Request Quote |
| LA4212C20 | - 42 mm | - PKP Series | - 200 mm | - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | - 180 (50 N) mm/s80 (100 N) mm/s | - 12 mm | - 10 kg | - 5 kg | - ±0.05 mm | - | Request Quote |
| LA4212C30 | - 42 mm | - PKP Series | - 300 mm | - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | - 180 (50 N) mm/s80 (100 N) mm/s | - 12 mm | - 10 kg | - 5 kg | - ±0.05 mm | - | Request Quote |