ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|
| DGN130R2-18 | - 5.12 in | - 88.5 lb-in | - 5500 | Request Quote |
-
|
| DGN200R2-18 | - 7.87 in | - 265.5 lb-in | - 5500 | Request Quote |
-
|