Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
DGII Series Hollow Rotary Gearheads
Hollow Rotary Gearheads
This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.
- Large-diameter hollow output table
- To use with servo motors from various manufacturers
Clear
Filter
Frame Size (mm)
- 130
- 200
Frame Size (in)
- 5.12
- 7.87
Permissible Torque (N·m)
- 10
- 30
Permissible Torque (lb-in)
- 88.5
- 265.5
Permissible Speed (r/min)
- 5500
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| DGN130R2-18 | Frame Size - 130 mm5.12 in | Permissible Torque - 10 N·m88.5 lb-in | Permissible Speed (r/min) - 5500 | Request Quote |
CAD
-
|
Request Quote |
| DGN200R2-18 | Frame Size - 200 mm7.87 in | Permissible Torque - 30 N·m265.5 lb-in | Permissible Speed (r/min) - 5500 | Request Quote |
CAD
-
|
Request Quote |