Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.

1 2 3 4 

Item #

Drive Method

Cover Type

Ball Screw Grade

Stroke

Lead

Maximum Speed

Backlash

Starting Torque

Maximum Input Torque

Maximum Input Speed

Web Price

KR2001A-0030-0-01A0 - Ball Screw - No - Normal - 30 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $746.00
KR2001A-0080-0-01A0 - Ball Screw - No - Normal - 80 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $763.00
KR2001A-0130-0-01A0 - Ball Screw - No - Normal - 130 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $796.00
KR2001A-0030-0-11A0 - Ball Screw - Yes - Normal - 30 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $870.00
KR2001A-0080-0-11A0 - Ball Screw - Yes - Normal - 80 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $886.00
KR2001A-0130-0-11A0 - Ball Screw - Yes - Normal - 130 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $919.00
KR2001A-0030-H0-01A0 - Ball Screw - No - High Accuracy - 30 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $782.00
KR2001A-0080-H0-01A0 - Ball Screw - No - High Accuracy - 80 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $801.00
KR2001A-0130-H0-01A0 - Ball Screw - No - High Accuracy - 130 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $835.00
KR2001A-0030-H0-11A0 - Ball Screw - Yes - High Accuracy - 30 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $906.00
KR2001A-0080-H0-11A0 - Ball Screw - Yes - High Accuracy - 80 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $923.00
KR2001A-0130-H0-11A0 - Ball Screw - Yes - High Accuracy - 130 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $958.00
KR2001A-0030-P0-01A0 - Ball Screw - No - Precision - 30 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $857.00
KR2001A-0080-P0-01A0 - Ball Screw - No - Precision - 80 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $878.00
KR2001A-0130-P0-01A0 - Ball Screw - No - Precision - 130 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $917.00
KR2001A-0030-P0-11A0 - Ball Screw - Yes - Precision - 30 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $980.00
KR2001A-0080-P0-11A0 - Ball Screw - Yes - Precision - 80 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $1,002.00
KR2001A-0130-P0-11A0 - Ball Screw - Yes - Precision - 130 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $1,040.00
KR2602A-0060-0-01A0 - Ball Screw - No - Normal - 60 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $821.00
KR2602A-0110-0-01A0 - Ball Screw - No - Normal - 110 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $883.00
KR2602A-0160-0-01A0 - Ball Screw - No - Normal - 160 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $925.00
KR2602A-0210-0-01A0 - Ball Screw - No - Normal - 210 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $991.00
KR2602A-0060-0-11A0 - Ball Screw - Yes - Normal - 60 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $944.00
KR2602A-0110-0-11A0 - Ball Screw - Yes - Normal - 110 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,007.00
KR2602A-0160-0-11A0 - Ball Screw - Yes - Normal - 160 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,049.00
1 2 3 4