The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Clear
Filter
Drive Method
- Ball Screw
Cover Type
- No
- Yes
Ball Screw Grade
- High Accuracy
- Normal
- Precision
Stroke (mm)
- 30
- 50
- 60
- 80
- 100
- 110
- 130
- 160
- 200
- 210
- 300
- 400
- 500
- 600
Lead (mm)
- 1
- 2
- 6
- 10
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KR2001A-0030-0-01A0 | - Ball Screw | - No | - Normal | - 30 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $746.00 |
Add To Cart
Request Quote |
| KR2001A-0080-0-01A0 | - Ball Screw | - No | - Normal | - 80 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $763.00 |
Add To Cart
Request Quote |
| KR2001A-0130-0-01A0 | - Ball Screw | - No | - Normal | - 130 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $796.00 |
Add To Cart
Request Quote |
| KR2001A-0030-0-11A0 | - Ball Screw | - Yes | - Normal | - 30 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $870.00 |
Add To Cart
Request Quote |
| KR2001A-0080-0-11A0 | - Ball Screw | - Yes | - Normal | - 80 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $886.00 |
Add To Cart
Request Quote |
| KR2001A-0130-0-11A0 | - Ball Screw | - Yes | - Normal | - 130 mm | - 1 mm | - 100 mm/s | - 0.02 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $919.00 |
Add To Cart
Request Quote |
| KR2001A-0030-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 30 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $782.00 |
Add To Cart
Request Quote |
| KR2001A-0080-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 80 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $801.00 |
Add To Cart
Request Quote |
| KR2001A-0130-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 130 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $835.00 |
Add To Cart
Request Quote |
| KR2001A-0030-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 30 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $906.00 |
Add To Cart
Request Quote |
| KR2001A-0080-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 80 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $923.00 |
Add To Cart
Request Quote |
| KR2001A-0130-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 130 mm | - 1 mm | - 100 mm/s | - 0.01 mm | - 0.005 N·m | - 0.207 N·m | - 6000 (r/min) | $958.00 |
Add To Cart
Request Quote |
| KR2001A-0030-P0-01A0 | - Ball Screw | - No | - Precision | - 30 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $857.00 |
Add To Cart
Request Quote |
| KR2001A-0080-P0-01A0 | - Ball Screw | - No | - Precision | - 80 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $878.00 |
Add To Cart
Request Quote |
| KR2001A-0130-P0-01A0 | - Ball Screw | - No | - Precision | - 130 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $917.00 |
Add To Cart
Request Quote |
| KR2001A-0030-P0-11A0 | - Ball Screw | - Yes | - Precision | - 30 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $980.00 |
Add To Cart
Request Quote |
| KR2001A-0080-P0-11A0 | - Ball Screw | - Yes | - Precision | - 80 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $1,002.00 |
Add To Cart
Request Quote |
| KR2001A-0130-P0-11A0 | - Ball Screw | - Yes | - Precision | - 130 mm | - 1 mm | - 100 mm/s | - 0.003 mm | - 0.012 N·m | - 0.207 N·m | - 6000 (r/min) | $1,040.00 |
Add To Cart
Request Quote |
| KR2602A-0060-0-01A0 | - Ball Screw | - No | - Normal | - 60 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $821.00 |
Add To Cart
Request Quote |
| KR2602A-0110-0-01A0 | - Ball Screw | - No | - Normal | - 110 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $883.00 |
Add To Cart
Request Quote |
| KR2602A-0160-0-01A0 | - Ball Screw | - No | - Normal | - 160 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $925.00 |
Add To Cart
Request Quote |
| KR2602A-0210-0-01A0 | - Ball Screw | - No | - Normal | - 210 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $991.00 |
Add To Cart
Request Quote |
| KR2602A-0060-0-11A0 | - Ball Screw | - Yes | - Normal | - 60 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $944.00 |
Add To Cart
Request Quote |
| KR2602A-0110-0-11A0 | - Ball Screw | - Yes | - Normal | - 110 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,007.00 |
Add To Cart
Request Quote |
| KR2602A-0160-0-11A0 | - Ball Screw | - Yes | - Normal | - 160 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,049.00 |
Add To Cart
Request Quote |