ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KR2602A-0210-0-11A0 | - Ball Screw | - Yes | - Normal | - 210 mm | - 2 mm | - 200 mm/s | - 0.02 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,115.00 |
| KR2602A-0060-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 60 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $862.00 |
| KR2602A-0110-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 110 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $927.00 |
| KR2602A-0160-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 160 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $970.00 |
| KR2602A-0210-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 210 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,041.00 |
| KR2602A-0060-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 60 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $986.00 |
| KR2602A-0110-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 110 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,051.00 |
| KR2602A-0160-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 160 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,095.00 |
| KR2602A-0210-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 210 mm | - 2 mm | - 200 mm/s | - 0.01 mm | - 0.015 N·m | - 0.622 N·m | - 6000 (r/min) | $1,164.00 |
| KR2602A-0060-P0-01A0 | - Ball Screw | - No | - Precision | - 60 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $944.00 |
| KR2602A-0110-P0-01A0 | - Ball Screw | - No | - Precision | - 110 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,014.00 |
| KR2602A-0160-P0-01A0 | - Ball Screw | - No | - Precision | - 160 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,063.00 |
| KR2602A-0210-P0-01A0 | - Ball Screw | - No | - Precision | - 210 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,140.00 |
| KR2602A-0060-P0-11A0 | - Ball Screw | - Yes | - Precision | - 60 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,068.00 |
| KR2602A-0110-P0-11A0 | - Ball Screw | - Yes | - Precision | - 110 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,139.00 |
| KR2602A-0160-P0-11A0 | - Ball Screw | - Yes | - Precision | - 160 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,186.00 |
| KR2602A-0210-P0-11A0 | - Ball Screw | - Yes | - Precision | - 210 mm | - 2 mm | - 200 mm/s | - 0.003 mm | - 0.04 N·m | - 0.622 N·m | - 6000 (r/min) | $1,264.00 |
| KR3306A-0050-0-01A0 | - Ball Screw | - No | - Normal | - 50 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,104.00 |
| KR3306A-0100-0-01A0 | - Ball Screw | - No | - Normal | - 100 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,215.00 |
| KR3306A-0200-0-01A0 | - Ball Screw | - No | - Normal | - 200 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,471.00 |
| KR3306A-0300-0-01A0 | - Ball Screw | - No | - Normal | - 300 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,680.00 |
| KR3306A-0400-0-01A0 | - Ball Screw | - No | - Normal | - 400 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,936.00 |
| KR3306A-0500-0-01A0 | - Ball Screw | - No | - Normal | - 500 mm | - 6 mm | - 390 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 3950 (r/min) | $2,164.00 |
| KR3306A-0600-0-01A0 | - Ball Screw | - No | - Normal | - 600 mm | - 6 mm | - 280 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 2820 (r/min) | $2,401.00 |
| KR3306A-0050-0-11A0 | - Ball Screw | - Yes | - Normal | - 50 mm | - 6 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,264.00 |