Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mbd12_24

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.

Unit of Measure
1 

Item #

Impeller Diameter

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

MBD8-24 - 3.15 in. - 24 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Fan Only $110.00
MBD8-24A - 3.15 in. - 24 VDC - Low Speed Alarm - 51.20 CFM - 0.79 inH2O - Fan Only $174.00
MBD10-24 - 3.94 in. - 24 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Fan Only $122.00
MBD10-24A - 3.94 in. - 24 VDC - Low Speed Alarm - 68.80 CFM - 1.18 inH2O - Fan Only $187.00
MBD12-24 - 4.72 in. - 24 VDC - Standard type - 106 CFM - 1.49 inH2O - Fan Only $169.00
MBD12-24A - 4.72 in. - 24 VDC - Low Speed Alarm - 106 CFM - 1.49 inH2O - Fan Only $233.00
MBD8-48 - 3.15 in. - 48 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD8-48-GA - 3.15 in. - 48 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD8-48-FA - 3.15 in. - 48 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Request Quote
MBD10-48 - 3.94 in. - 48 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD10-48-GA - 3.94 in. - 48 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD10-48-FA - 3.94 in. - 48 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD8-24-GA - 3.15 in. - 24 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD8-24A-GA - 3.15 in. - 24 VDC - Low Speed Alarm - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD8-24-FA - 3.15 in. - 24 VDC - Standard type - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD8-24A-FA - 3.15 in. - 24 VDC - Low Speed Alarm - 51.20 CFM - 0.79 inH2O - Request Quote
T-MBD10-24-GA - 3.94 in. - 24 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD10-24A-GA - 3.94 in. - 24 VDC - Low Speed Alarm - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD10-24-FA - 3.94 in. - 24 VDC - Standard type - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD10-24A-FA - 3.94 in. - 24 VDC - Low Speed Alarm - 68.80 CFM - 1.18 inH2O - Request Quote
T-MBD12-24-GA - 4.72 in. - 24 VDC - Standard type - 106 CFM - 1.49 inH2O - Request Quote
T-MBD12-24-FA - 4.72 in. - 24 VDC - Standard type - 106 CFM - 1.49 inH2O - Request Quote
T-MBD12-24A-GA - 4.72 in. - 24 VDC - Low Speed Alarm - 106 CFM - 1.49 inH2O - Request Quote
T-MBD12-24A-FA - 4.72 in. - 24 VDC - Low Speed Alarm - 106 CFM - 1.49 inH2O - Request Quote
Unit of Measure
1