Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.

1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Impeller Diameter (in.)

  • 3.15
  • 3.94
  • 4.72

Impeller Diameter (mm)

  • 80
  • 100
  • 120

Power Supply

  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm
  • Standard type

Fan Kit

  • Fan Only

Item #

Impeller Diameter

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
MBD8-24 - 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Fan Only $110.00 Add To Cart
Request Quote
MBD8-24A - 3.15 in.80 mm - 24 VDC - Low Speed Alarm - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Fan Only $174.00 Add To Cart
Request Quote
MBD10-24 - 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Fan Only $122.00 Add To Cart
Request Quote
MBD10-24A - 3.94 in.100 mm - 24 VDC - Low Speed Alarm - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Fan Only $187.00 Add To Cart
Request Quote
MBD12-24 - 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Fan Only $169.00 Add To Cart
Request Quote
MBD12-24A - 4.72 in.120 mm - 24 VDC - Low Speed Alarm - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Fan Only $233.00 Add To Cart
Request Quote
MBD8-48 - 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-48-GA - 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-48-FA - 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
MBD10-48 - 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-48-GA - 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-48-FA - 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-24-GA - 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-24A-GA - 3.15 in.80 mm - 24 VDC - Low Speed Alarm - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-24-FA - 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD8-24A-FA - 3.15 in.80 mm - 24 VDC - Low Speed Alarm - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-24-GA - 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-24A-GA - 3.94 in.100 mm - 24 VDC - Low Speed Alarm - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-24-FA - 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD10-24A-FA - 3.94 in.100 mm - 24 VDC - Low Speed Alarm - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
T-MBD12-24-GA - 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
T-MBD12-24-FA - 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
T-MBD12-24A-GA - 4.72 in.120 mm - 24 VDC - Low Speed Alarm - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
T-MBD12-24A-FA - 4.72 in.120 mm - 24 VDC - Low Speed Alarm - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved