Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mf930-bc

Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.

Unit of Measure
1 

Item #

Frame Size

Impeller Length

Motor Mount

Power Supply

Max. Air Flow

Noise Level

Web Price

MF915-BC - 3.54 in - 5.91 in. - Left - Single-Phase 100/110/115 VAC - 145 CFM - 60 dB (A) [100 VAC, 50 Hz]
63 dB (A) [100 VAC, 60 Hz]
64 dB (A) [110/115 VAC, 60 Hz]
$133.00
MF915-DC - 3.54 in - 5.91 in. - Left - Single-Phase 200/220/230 VAC - 145 CFM - 60 dB (A) [200 VAC, 50 Hz]
61 dB (A) [230 VAC, 50 Hz]
63 dB (A) [200 VAC, 60 Hz]
64 dB (A) [220/230VAC, 60 Hz]
$147.00
MF915B-BC - 3.54 in - 5.91 in. - Right - Single-Phase 100/110/115 VAC - 145 CFM - 60 dB (A) [100 VAC, 50 Hz]
63 dB (A) [100 VAC, 60 Hz]
64 dB (A) [110/115 VAC, 60 Hz]
$133.00
MF915B-DC - 3.54 in - 5.91 in. - Right - Single-Phase 200/220/230 VAC - 145 CFM - 60 dB (A) [200 VAC, 50 Hz]
61 dB (A) [230 VAC, 50 Hz]
63 dB (A) [200 VAC, 60 Hz]
64 dB (A) [220/230VAC, 60 Hz]
$147.00
MF930-BC - 3.54 in - 11.81 in. - Left - Single-Phase 100/110/115 VAC - 240 CFM - 58 dB (A) [100 VAC, 50 Hz]
60 dB (A) [100 VAC, 60 Hz]
62 dB (A) [110 VAC, 60 Hz]
63 dB (A) [115 VAC, 60 Hz]
$147.00
MF930-DC - 3.54 in - 11.81 in. - Left - Single-Phase 200/220/230 VAC - 240 CFM - 58 dB (A) [200 VAC, 50 Hz]
60 dB (A) [200 VAC, 60 Hz]
60 dB (A) [230 VAC, 50 Hz]
62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz]
$155.00
MF930B-BC - 3.54 in - 11.81 in. - Right - Single-Phase 100/110/115 VAC - 240 CFM - 58 dB (A) [100 VAC, 50 Hz]
60 dB (A) [100 VAC, 60 Hz]
62 dB (A) [110 VAC, 60 Hz]
63 dB (A) [115 VAC, 60 Hz]
$147.00
MF930B-DC - 3.54 in - 11.81 in. - Right - Single-Phase 200/220/230 VAC - 240 CFM - 58 dB (A) [200 VAC, 50 Hz]
60 dB (A) [200 VAC, 60 Hz]
60 dB (A) [230 VAC, 50 Hz]
62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz]
$155.00
Unit of Measure
1