Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Impeller Length (in.)

  • 5.91
  • 11.81

Impeller Length (mm)

  • 150
  • 300

Motor Mount

  • Left
  • Right

Power Supply

  • Single-Phase 100/110/115 VAC
  • Single-Phase 200/220/230 VAC

Item #

Frame Size

Impeller Length

Motor Mount

Power Supply

Max. Air Flow

Noise Level

Web Price

Add To Cart / Contact Sales
MF915-BC - 3.54 in90 mm - 5.91 in.150 mm - Left - Single-Phase 100/110/115 VAC - 145 CFM4.10 m³/min - 60 dB (A) [100 VAC, 50 Hz]
63 dB (A) [100 VAC, 60 Hz]
64 dB (A) [110/115 VAC, 60 Hz]
$133.00 Add To Cart
Request Quote
MF915-DC - 3.54 in90 mm - 5.91 in.150 mm - Left - Single-Phase 200/220/230 VAC - 145 CFM4.10 m³/min - 60 dB (A) [200 VAC, 50 Hz]
61 dB (A) [230 VAC, 50 Hz]
63 dB (A) [200 VAC, 60 Hz]
64 dB (A) [220/230VAC, 60 Hz]
$147.00 Add To Cart
Request Quote
MF915B-BC - 3.54 in90 mm - 5.91 in.150 mm - Right - Single-Phase 100/110/115 VAC - 145 CFM4.10 m³/min - 60 dB (A) [100 VAC, 50 Hz]
63 dB (A) [100 VAC, 60 Hz]
64 dB (A) [110/115 VAC, 60 Hz]
$133.00 Add To Cart
Request Quote
MF915B-DC - 3.54 in90 mm - 5.91 in.150 mm - Right - Single-Phase 200/220/230 VAC - 145 CFM4.10 m³/min - 60 dB (A) [200 VAC, 50 Hz]
61 dB (A) [230 VAC, 50 Hz]
63 dB (A) [200 VAC, 60 Hz]
64 dB (A) [220/230VAC, 60 Hz]
$147.00 Add To Cart
Request Quote
MF930-BC - 3.54 in90 mm - 11.81 in.300 mm - Left - Single-Phase 100/110/115 VAC - 240 CFM6.80 m³/min - 58 dB (A) [100 VAC, 50 Hz]
60 dB (A) [100 VAC, 60 Hz]
62 dB (A) [110 VAC, 60 Hz]
63 dB (A) [115 VAC, 60 Hz]
$147.00 Add To Cart
Request Quote
MF930-DC - 3.54 in90 mm - 11.81 in.300 mm - Left - Single-Phase 200/220/230 VAC - 240 CFM6.80 m³/min - 58 dB (A) [200 VAC, 50 Hz]
60 dB (A) [200 VAC, 60 Hz]
60 dB (A) [230 VAC, 50 Hz]
62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz]
$155.00 Add To Cart
Request Quote
MF930B-BC - 3.54 in90 mm - 11.81 in.300 mm - Right - Single-Phase 100/110/115 VAC - 240 CFM6.80 m³/min - 58 dB (A) [100 VAC, 50 Hz]
60 dB (A) [100 VAC, 60 Hz]
62 dB (A) [110 VAC, 60 Hz]
63 dB (A) [115 VAC, 60 Hz]
$147.00 Add To Cart
Request Quote
MF930B-DC - 3.54 in90 mm - 11.81 in.300 mm - Right - Single-Phase 200/220/230 VAC - 240 CFM6.80 m³/min - 58 dB (A) [200 VAC, 50 Hz]
60 dB (A) [200 VAC, 60 Hz]
60 dB (A) [230 VAC, 50 Hz]
62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz]
$155.00 Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved