Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mfd930-24

Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.

  • DC Input
Unit of Measure
1 

Item #

Frame Size

Impeller Length

Motor Mount

Power Supply

Function

Max. Air Flow

Web Price

MFD915-24 - 3.54 in - 5.91 in. - Left - 24 VDC - - 106 CFM $147.00
MFD915B-24 - 3.54 in - 5.91 in. - Right - 24 VDC - - 106 CFM $147.00
MFD930-24 - 3.54 in - 11.81 in. - Left - 24 VDC - - 184 CFM $165.00
MFD930B-24 - 3.54 in - 11.81 in. - Right - 24 VDC - - 184 CFM $165.00
MFD915-48 - 3.54 in - 5.91 in. - Left - 48 VDC - - 106 CFM Request Quote
MFD915B-48 - 3.54 in - 5.91 in. - Right - 48 VDC - - 106 CFM Request Quote
MFD930-48 - 3.54 in - 11.81 in. - Left - 48 VDC - - 184 CFM Request Quote
MFD930B-48 - 3.54 in - 11.81 in. - Right - 48 VDC - - 184 CFM Request Quote
Unit of Measure
1