Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- DC Input
Clear
Filter
Impeller Length (in.)
- 5.91
- 11.81
Impeller Length (mm)
- 150
- 300
Motor Mount
- Left
- Right
Power Supply
- 24 VDC
- 48 VDC
Item # |
Frame Size |
Impeller Length |
Motor Mount |
Power Supply |
Function |
Max. Air Flow |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| MFD915-24 | - 3.54 in90 mm | - 5.91 in.150 mm | - Left | - 24 VDC | - | - 106 CFM3 m³/min | $147.00 |
Add To Cart
Request Quote |
| MFD915B-24 | - 3.54 in90 mm | - 5.91 in.150 mm | - Right | - 24 VDC | - | - 106 CFM3 m³/min | $147.00 |
Add To Cart
Request Quote |
| MFD930-24 | - 3.54 in90 mm | - 11.81 in.300 mm | - Left | - 24 VDC | - | - 184 CFM5.2 m³/min | $165.00 |
Add To Cart
Request Quote |
| MFD930B-24 | - 3.54 in90 mm | - 11.81 in.300 mm | - Right | - 24 VDC | - | - 184 CFM5.2 m³/min | $165.00 |
Add To Cart
Request Quote |
| MFD915-48 | - 3.54 in90 mm | - 5.91 in.150 mm | - Left | - 48 VDC | - | - 106 CFM3 m³/min | Request Quote |
Add To Cart
Request Quote |
| MFD915B-48 | - 3.54 in90 mm | - 5.91 in.150 mm | - Right | - 48 VDC | - | - 106 CFM3 m³/min | Request Quote |
Add To Cart
Request Quote |
| MFD930-48 | - 3.54 in90 mm | - 11.81 in.300 mm | - Left | - 48 VDC | - | - 184 CFM5.2 m³/min | Request Quote |
Add To Cart
Request Quote |
| MFD930B-48 | - 3.54 in90 mm | - 11.81 in.300 mm | - Right | - 48 VDC | - | - 184 CFM5.2 m³/min | Request Quote |
Add To Cart
Request Quote |