ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
|---|---|---|---|---|---|---|---|---|
| MRE16-BAH | - 6.30 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Open | - 258 CFM | - 0.63 inH2O | - Fan Only | $312.00 | - |
| MRE16-BBH | - 6.30 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Closed | - 258 CFM | - 0.63 inH2O | - Fan Only | $256.00 | - |
| MRE16-BH | - 6.30 in | - Single-Phase 110/115 VAC | - None | - 258 CFM | - 0.63 inH2O | - Fan Only | $191.00 | - |
| MRE16-BMH | - 6.30 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - 258 CFM | - 0.63 inH2O | - Fan Only | $309.00 | - |
| MRE16-EAH | - 6.30 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Open | - 268 CFM | - 0.68 inH2O | - Fan Only | $312.00 | - |
| MRE16-EBH | - 6.30 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Closed | - 268 CFM | - 0.68 inH2O | - Fan Only | $256.00 | - |
| MRE16-EH | - 6.30 in | - Single-Phase 220/230/240 VAC | - None | - 268 CFM | - 0.68 inH2O | - Fan Only | $191.00 | - |
| MRE16-EMH | - 6.30 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Electronic | - 268 CFM | - 0.68 inH2O | - Fan Only | $309.00 | - |
| MRE16-TAH | - 6.30 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Open | - 258 CFM | - 0.63 inH2O | - Fan Only | $312.00 | - |
| MRE16-TBH | - 6.30 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Closed | - 258 CFM | - 0.63 inH2O | - Fan Only | $256.00 | - |
| MRE16-TH2 | - 6.30 in | - Three-Phase 220/230 VAC | - None | - 258 CFM | - 0.63 inH2O | - Fan Only | $191.00 | - |
| MRE16-TMH | - 6.30 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - 258 CFM | - 0.63 inH2O | - Fan Only | $309.00 | - |
| MRE18-BH | - 7.09 in | - Single-Phase 110/115 VAC | - None | - 452 CFM | - 0.98 inH2O | - Fan Only | $293.00 | - |
| MRE18-EH | - 7.09 in | - Single-Phase 220/230/240 VAC | - None | - 452 CFM | - 1.08 inH2O | - Fan Only | $293.00 | - |
| MRE18-TH | - 7.09 in | - Three-Phase 220/230 VAC | - None | - 452 CFM | - 0.98 inH2O | - Fan Only | $293.00 | - |
| MRE20-TBH | - 7.87 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Closed | - 564 CFM | - 1.20 inH2O | - Fan Only | $427.00 | - |
| MRE20-TH | - 7.87 in | - Three-Phase 220/230 VAC | - None | - 564 CFM | - 1.20 inH2O | - Fan Only | $363.00 | - |
| MRE20-TMH | - 7.87 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - 564 CFM | - 1.20 inH2O | - Fan Only | $427.00 | - |
| MRE18-BAH | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Open | - 452 CFM | - 0.98 inH2O | - Fan Only | $441.00 | - |
| MRE18-BBH | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM | - 0.98 inH2O | - Fan Only | $358.00 | - |
| MRE18-BMH | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - 452 CFM | - 0.98 inH2O | - Fan Only | $441.00 | - |
| MRE18-EAH | - 7.09 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Open | - 452 CFM | - 1.08 inH2O | - Fan Only | $441.00 | - |
| MRE18-EBH | - 7.09 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM | - 1.08 inH2O | - Fan Only | $358.00 | - |
| MRE18-EMH | - 7.09 in | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Electronic | - 452 CFM | - 1.08 inH2O | - Fan Only | $441.00 | - |
| MRE18-TAH | - 7.09 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Open | - 452 CFM | - 0.98 inH2O | - Fan Only | $441.00 | - |