Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Cooling Fan

The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Fan Speed Type

MRE16-BAH - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - 258 CFM - 0.63 inH2O - Fan Only $312.00 -
MRE16-BBH - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - 258 CFM - 0.63 inH2O - Fan Only $256.00 -
MRE16-BH - 6.30 in - Single-Phase 110/115 VAC - None - 258 CFM - 0.63 inH2O - Fan Only $191.00 -
MRE16-BMH - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 258 CFM - 0.63 inH2O - Fan Only $309.00 -
MRE16-EAH - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Open - 268 CFM - 0.68 inH2O - Fan Only $312.00 -
MRE16-EBH - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Closed - 268 CFM - 0.68 inH2O - Fan Only $256.00 -
MRE16-EH - 6.30 in - Single-Phase 220/230/240 VAC - None - 268 CFM - 0.68 inH2O - Fan Only $191.00 -
MRE16-EMH - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 268 CFM - 0.68 inH2O - Fan Only $309.00 -
MRE16-TAH - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - 258 CFM - 0.63 inH2O - Fan Only $312.00 -
MRE16-TBH - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 258 CFM - 0.63 inH2O - Fan Only $256.00 -
MRE16-TH2 - 6.30 in - Three-Phase 220/230 VAC - None - 258 CFM - 0.63 inH2O - Fan Only $191.00 -
MRE16-TMH - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 258 CFM - 0.63 inH2O - Fan Only $309.00 -
MRE18-BH - 7.09 in - Single-Phase 110/115 VAC - None - 452 CFM - 0.98 inH2O - Fan Only $293.00 -
MRE18-EH - 7.09 in - Single-Phase 220/230/240 VAC - None - 452 CFM - 1.08 inH2O - Fan Only $293.00 -
MRE18-TH - 7.09 in - Three-Phase 220/230 VAC - None - 452 CFM - 0.98 inH2O - Fan Only $293.00 -
MRE20-TBH - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 564 CFM - 1.20 inH2O - Fan Only $427.00 -
MRE20-TH - 7.87 in - Three-Phase 220/230 VAC - None - 564 CFM - 1.20 inH2O - Fan Only $363.00 -
MRE20-TMH - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 564 CFM - 1.20 inH2O - Fan Only $427.00 -
MRE18-BAH - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - 452 CFM - 0.98 inH2O - Fan Only $441.00 -
MRE18-BBH - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 0.98 inH2O - Fan Only $358.00 -
MRE18-BMH - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 452 CFM - 0.98 inH2O - Fan Only $441.00 -
MRE18-EAH - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Open - 452 CFM - 1.08 inH2O - Fan Only $441.00 -
MRE18-EBH - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 1.08 inH2O - Fan Only $358.00 -
MRE18-EMH - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 452 CFM - 1.08 inH2O - Fan Only $441.00 -
MRE18-TAH - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - 452 CFM - 0.98 inH2O - Fan Only $441.00 -
Unit of Measure
1 2 3