Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cooling Fan

The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Fan Speed Type

MRE18-TBH - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 0.98 inH2O - Fan Only $358.00 -
MRE18-TMH - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 452 CFM - 0.98 inH2O - Fan Only $441.00 -
T-MRE16-BAH-G - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $320.00 -
T-MRE16-BBH-G - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $266.00 -
T-MRE16-BH-G - 6.30 in - Single-Phase 110/115 VAC - None - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $199.00 -
T-MRE16-BMH-G - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $321.00 -
T-MRE16-EAH-G - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Open - 268 CFM - 0.68 inH2O - Fan, Finger Guard, Mounting Screws $320.00 -
T-MRE16-EBH-G - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Closed - 268 CFM - 0.68 inH2O - Fan, Finger Guard, Mounting Screws $266.00 -
T-MRE16-EH-G - 6.30 in - Single-Phase 220/230/240 VAC - None - 268 CFM - 0.68 inH2O - Fan, Finger Guard, Mounting Screws $199.00 -
T-MRE16-EMH-G - 6.30 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 268 CFM - 0.68 inH2O - Fan, Finger Guard, Mounting Screws $321.00 -
T-MRE16-TAH-G - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $320.00 -
T-MRE16-TBH-G - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $266.00 -
T-MRE16-TH2-G - 6.30 in - Three-Phase 220/230 VAC - None - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $199.00 -
T-MRE16-TMH-G - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws $321.00 -
T-MRE18-BAH-G - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE18-BBH-G - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $372.00 -
T-MRE18-BH-G - 7.09 in - Single-Phase 110/115 VAC - None - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $307.00 -
T-MRE18-BMH-G - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE18-EAH-G - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Open - 452 CFM - 1.08 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE18-EBH-G - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 1.08 inH2O - Fan, Finger Guard, Mounting Screws $372.00 -
T-MRE18-EH-G - 7.09 in - Single-Phase 220/230/240 VAC - None - 452 CFM - 1.08 inH2O - Fan, Finger Guard, Mounting Screws $307.00 -
T-MRE18-EMH-G - 7.09 in - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 452 CFM - 1.08 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE18-TAH-G - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE18-TBH-G - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $372.00 -
T-MRE18-TH-G - 7.09 in - Three-Phase 220/230 VAC - None - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $307.00 -
Unit of Measure
1 2 3