Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cooling Fan

The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Fan Speed Type

T-MRE18-TMH-G - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws $455.00 -
T-MRE20-TBH-G - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - 564 CFM - 1.20 inH2O - Fan, Finger Guard, Mounting Screws $444.00 -
T-MRE20-TH-G - 7.87 in - Three-Phase 220/230 VAC - None - 564 CFM - 1.20 inH2O - Fan, Finger Guard, Mounting Screws $381.00 -
T-MRE20-TMH-G - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 564 CFM - 1.20 inH2O - Fan, Finger Guard, Mounting Screws $444.00 -
Unit of Measure
1 2 3