Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mrs25-b

Large airflow, high static pressure and high-efficient AC input axial fans.

Unit of Measure
1 2 3 4 

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

MRS14-TTM - 5.51 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 177 CFM - 0.44 inH2O - Fan Only - Request Quote -
MRS14-TUL - 5.51 in - Three-Phase 220/230 VAC - None - Terminal Box - 177 CFM - 0.44 inH2O - Fan Only - Request Quote -
MRS16-BTA - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $222.00 -
MRS16-BTM - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $234.00 -
MRS16-BUL - 6.30 in - Single-Phase 110/115 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $124.00 -
MRS16-DTA - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $222.00 -
MRS16-DTM - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $241.00 -
MRS16-DUL - 6.30 in - Single-Phase 230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $124.00 -
MRS16-TTA - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $222.00 -
MRS16-TTM - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $241.00 -
MRS16-TUL - 6.30 in - Three-Phase 220/230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan Only - $124.00 -
MRS18-BTM - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $339.00 -
MRS18-BUL - 7.09 in - Single-Phase 110/115 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $205.00 -
MRS18-DTM - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $358.00 -
MRS18-DUL - 7.09 in - Single-Phase 230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $216.00 -
MRS18-TTM - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $358.00 -
MRS18-TUL - 7.09 in - Three-Phase 220/230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan Only - $216.00 -
MRS20-BM - 7.87 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $420.00 -
MRS20-BUL - 7.87 in - Single-Phase 110/115 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $168.00 -
MRS20-DM - 7.87 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $442.00 -
MRS20-DUL - 7.87 in - Single-Phase 230 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $345.00 -
MRS20-TM - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $442.00 -
MRS20-TUL - 7.87 in - Three-Phase 220/230 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan Only - $345.00 -
MRS25-B - 9.84 in - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $374.00 -
MRS25-BB - 9.84 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $475.00 -
Unit of Measure
1 2 3 4