Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mrs25-b

Large airflow, high static pressure and high-efficient AC input axial fans.

Unit of Measure
1 2 3 4 

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

T-MRS16-DUL-F - 6.30 in - Single-Phase 230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $146.00 -
T-MRS16-TUL-F - 6.30 in - Three-Phase 220/230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $146.00 -
T-MRS18-BTM-G - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $361.00 -
T-MRS18-DTM-G - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $377.00 -
T-MRS18-TTM-G - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $377.00 -
T-MRS18-BUL-G - 7.09 in - Single-Phase 110/115 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $226.00 -
T-MRS18-DUL-G - 7.09 in - Single-Phase 230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $237.00 -
T-MRS18-TUL-G - 7.09 in - Three-Phase 220/230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - $237.00 -
T-MRS18-BTM-F - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $373.00 -
T-MRS18-DTM-F - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $393.00 -
T-MRS18-TTM-F - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $393.00 -
T-MRS18-BUL-F - 7.09 in - Single-Phase 110/115 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $238.00 -
T-MRS18-DUL-F - 7.09 in - Single-Phase 230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $252.00 -
T-MRS18-TUL-F - 7.09 in - Three-Phase 220/230 VAC - None - Terminal Box - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - $252.00 -
T-MRS20-BM-G - 7.87 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $448.00 -
T-MRS20-DM-G - 7.87 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $471.00 -
T-MRS20-TM-G - 7.87 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $471.00 -
T-MRS20-BUL-G - 7.87 in - Single-Phase 110/115 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $348.00 -
T-MRS20-DUL-G - 7.87 in - Single-Phase 230 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $372.00 -
T-MRS20-TUL-G - 7.87 in - Three-Phase 220/230 VAC - None - Lead Wire - 547 CFM - 1.06 inH2O - Fan, Finger Guard, Mounting Screws - $372.00 -
T-MRS25-B-G - 9.84 in - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $406.00 -
T-MRS25-D-G - 9.84 in - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $406.00 -
T-MRS25-T-G - 9.84 in - Three-Phase 220/230 VAC - None - Lead Wire - 848 CFM - 1.65 inH2O - Fan, Finger Guard, Mounting Screws - $406.00 -
T-MRS25-BM-G - 9.84 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $494.00 -
T-MRS25-DM-G - 9.84 in - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $494.00 -
Unit of Measure
1 2 3 4