Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mrs25-b

Large airflow, high static pressure and high-efficient AC input axial fans.

Unit of Measure
1 2 3 4 

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

T-MRS25-TM-G - 9.84 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM - 1.65 inH2O - Fan, Finger Guard, Mounting Screws - $494.00 -
T-MRS25-BB-G - 9.84 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $509.00 -
T-MRS25-DB-G - 9.84 in - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws - $509.00 -
T-MRS25-TB-G - 9.84 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM - 1.65 inH2O - Fan, Finger Guard, Mounting Screws - $509.00 -
MRS18-BH - 7.09 in - Single-Phase 110/115 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
MRS18-BMH - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
MRS18-DH - 7.09 in - Single-Phase 230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
MRS18-DMH - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
MRS18-TH - 7.09 in - Three-Phase 220/230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
MRS18-TMH - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan Only - Request Quote -
T-MRS18-BHG - 7.09 in - Single-Phase 110/115 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-DHG - 7.09 in - Single-Phase 230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-THG - 7.09 in - Three-Phase 220/230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-BMHG - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-DMHG - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-TMHG - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS18-BHF - 7.09 in - Single-Phase 110/115 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
T-MRS18-DHF - 7.09 in - Single-Phase 230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
T-MRS18-THF - 7.09 in - Three-Phase 220/230 VAC - None - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
T-MRS18-BMHF - 7.09 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
T-MRS18-DMHF - 7.09 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
T-MRS18-TMHF - 7.09 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM - 0.98 inH2O - Fan, Filter, Mounting Screws - Request Quote -
MRS30-EC - 11.81 in - Single-Phase 220/230 VAC - None - Lead Wire - 1624 CFM - 1.44 inH2O - Fan Only - $633.00 -
MRS30-ECB - 11.81 in - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 1624 CFM - 1.44 inH2O - Fan Only - $703.00 -
Unit of Measure
1 2 3 4