Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mrs25-b

Large airflow, high static pressure and high-efficient AC input axial fans.

Unit of Measure
1 2 3 4 

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

MRS25-BM - 9.84 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $463.00 -
MRS25-D - 9.84 in - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $374.00 -
MRS25-DB - 9.84 in - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $475.00 -
MRS25-DM - 9.84 in - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM - 1.45 inH2O - Fan Only - $463.00 -
MRS25-T - 9.84 in - Three-Phase 220/230 VAC - None - Lead Wire - 883 CFM - 1.65 inH2O - Fan Only - $374.00 -
MRS25-TB - 9.84 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 883 CFM - 1.65 inH2O - Fan Only - $475.00 -
MRS25-TM - 9.84 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 883 CFM - 1.65 inH2O - Fan Only - $463.00 -
T-MRS14-TTM-G - 5.51 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 177 CFM - 0.44 inH2O - Fan, Finger Guard, Mounting Screws - Request Quote -
T-MRS14-TUL-G - 5.51 in - Three-Phase 220/230 VAC - None - Terminal Box - 177 CFM - 0.44 inH2O - Fan, Finger Guard, Mounting Screws - $122.00 -
T-MRS16-BTM-G - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $250.00 -
T-MRS16-DTM-G - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $256.00 -
T-MRS16-TTM-G - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $256.00 -
T-MRS16-BTA-G - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $234.00 -
T-MRS16-DTA-G - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $234.00 -
T-MRS16-TTA-G - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $234.00 -
T-MRS16-BUL-G - 6.30 in - Single-Phase 110/115 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $139.00 -
T-MRS16-DUL-G - 6.30 in - Single-Phase 230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $139.00 -
T-MRS16-TUL-G - 6.30 in - Three-Phase 220/230 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Finger Guard, Mounting Screws - $139.00 -
T-MRS16-BTM-F - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $256.00 -
T-MRS16-DTM-F - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $264.00 -
T-MRS16-TTM-F - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $264.00 -
T-MRS16-BTA-F - 6.30 in - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $244.00 -
T-MRS16-DTA-F - 6.30 in - Single-Phase 230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $244.00 -
T-MRS16-TTA-F - 6.30 in - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $244.00 -
T-MRS16-BUL-F - 6.30 in - Single-Phase 110/115 VAC - None - Terminal Box - 258 CFM - 0.63 inH2O - Fan, Filter, Mounting Screws - $146.00 -
Unit of Measure
1 2 3 4