Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mu1225s-51

These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD). Order online or request a quote.

Unit of Measure
1 2 

Item #

Frame Size

Thickness

Power Supply

Connection Type

Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Fan Speed Type

MU825S-23 - 3.15 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 19.40 CFM - 0.20 inH2O - Fan Only $34.00 -
MU825S-53 - 3.15 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 19.40 CFM - 0.20 inH2O - Fan Only $35.00 -
MU925M-21 - 3.62 in - 0.98 in. - Single-Phase 115 VAC - Plug - Middle Speed - 35.80 CFM - 0.18 inH2O - Fan Only $34.00 -
MU925M-51 - 3.62 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Middle Speed - 35.80 CFM - 0.18 inH2O - Fan Only $35.00 -
MU925S-21 - 3.62 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 38.80 CFM - 0.24 inH2O - Fan Only $34.00 -
MU925S-51 - 3.62 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 38.80 CFM - 0.24 inH2O - Fan Only $35.00 -
MU1225M-21 - 4.69 in - 0.98 in. - Single-Phase 115 VAC - Plug - Middle Speed - 60 CFM - 0.13 inH2O - Fan Only $33.00 -
MU1225M-51 - 4.69 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Middle Speed - 60 CFM - 0.13 inH2O - Fan Only $34.00 -
MU1225S-21 - 4.69 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 67.10 CFM - 0.20 inH2O - Fan Only $33.00 -
MU1225S-51 - 4.69 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 67.10 CFM - 0.20 inH2O - Fan Only $34.00 -
MU1238A-21B - 4.69 in - 1.5 in. - Single-Phase 115 VAC - Plug - Standard Speed - 106 CFM - 0.33 inH2O - Fan Only $33.00 -
MU1238A-51B - 4.69 in - 1.5 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 106 CFM - 0.33 inH2O - Fan Only $34.00 -
MU1238B-21B - 4.69 in - 1.5 in. - Single-Phase 115 VAC - Plug - Middle Speed - 88.30 CFM - 0.21 inH2O - Fan Only $33.00 -
MU1238B-51B - 4.69 in - 1.5 in. - Single-Phase 220/230 VAC - Plug - Middle Speed - 88.30 CFM - 0.24 inH2O - Fan Only $34.00 -
MU1238L-21B - 4.69 in - 1.5 in. - Single-Phase 115 VAC - Plug - Low Speed - 67.10 CFM - 0.14 inH2O - Fan Only $33.00 -
MU1238L-51B - 4.69 in - 1.5 in. - Single-Phase 220/230 VAC - Plug - Low Speed - 67.10 CFM - 0.14 inH2O - Fan Only $34.00 -
T-MU825S-23-G - 3.15 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 19.40 CFM - 0.20 inH2O - Fan, Finger Guard, Mounting Screws $41.00 -
T-MU825S-53-G - 3.15 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 19.40 CFM - 0.20 inH2O - Fan, Finger Guard, Mounting Screws $42.00 -
T-MU925S-21-GP - 3.62 in - 0.98 in. - Single-Phase 115 VAC - Plug - Middle Speed - 38.80 CFM - 0.24 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $48.00 -
T-MU925S-51-GP - 3.62 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Middle Speed - 38.80 CFM - 0.24 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 -
T-MU925M-21-GP - 3.62 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 35.80 CFM - 0.18 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $48.00 -
T-MU925M-51-GP - 3.62 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Standard Speed - 35.80 CFM - 0.18 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 -
T-MU1225S-21-GP - 4.69 in - 0.98 in. - Single-Phase 115 VAC - Plug - Middle Speed - 67.10 CFM - 0.20 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $48.00 -
T-MU1225S-51-GP - 4.69 in - 0.98 in. - Single-Phase 220/230 VAC - Plug - Middle Speed - 67.10 CFM - 0.20 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 -
T-MU1225M-21-GP - 4.69 in - 0.98 in. - Single-Phase 115 VAC - Plug - Standard Speed - 60 CFM - 0.13 inH2O - Fan, Finger Guard, Plug Cord, Mounting Screws $48.00 -
Unit of Measure
1 2