ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD). Order online or request a quote.
Item # |
Frame Size |
Thickness |
Power Supply |
Connection Type |
Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
|---|---|---|---|---|---|---|---|---|---|---|
| T-MU1225M-51-GP | - 4.69 in | - 0.98 in. | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 60 CFM | - 0.13 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
| T-MU1238A-21-GP | - 4.69 in | - 1.5 in. | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 106 CFM | - 0.33 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
| T-MU1238A-51-GP | - 4.69 in | - 1.5 in. | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 106 CFM | - 0.33 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
| T-MU1238B-21-GP | - 4.69 in | - 1.5 in. | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 88.30 CFM | - 0.21 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
| T-MU1238B-51-GP | - 4.69 in | - 1.5 in. | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 88.30 CFM | - 0.24 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
| T-MU1238L-21-GP | - 4.69 in | - 1.5 in. | - Single-Phase 115 VAC | - Plug | - Low Speed | - 67.10 CFM | - 0.14 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
| T-MU1238L-51-GP | - 4.69 in | - 1.5 in. | - Single-Phase 220/230 VAC | - Plug | - Low Speed | - 67.10 CFM | - 0.14 inH2O | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |