Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR5100K-GFV-B / GFV5G10 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 2.9 N·m - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $522.00 -
BLMR5100K-GFV-B / GFV5G15 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 4.3 N·m - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $522.00 -
BLMR5100K-GFV-B / GFV5G20 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 5.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $522.00 -
BLMR5100K-GFV-B / GFV5G30 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 8.2 N·m - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $533.00 -
BLMR5100K-GFV-B / GFV5G50 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 13.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $533.00 -
BLMR5100K-GFV-B / GFV5G100 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 27.4 N·m - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $533.00 -
BLMR5100K-GFV-F / GFV5G10 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 2.9 N·m - Not Equipped - Output Shaft Side - 0.1 ~ 400 $522.00 -
BLMR5100K-GFV-F / GFV5G15 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 4.3 N·m - Not Equipped - Output Shaft Side - 0.067 ~ 267 $522.00 -
BLMR5100K-GFV-F / GFV5G20 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 5.7 N·m - Not Equipped - Output Shaft Side - 0.05 ~ 200 $522.00 -
BLMR5100K-GFV-F / GFV5G30 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 8.2 N·m - Not Equipped - Output Shaft Side - 0.033 ~ 133 $533.00 -
BLMR5100K-GFV-F / GFV5G50 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 13.7 N·m - Not Equipped - Output Shaft Side - 0.02 ~ 80 $533.00 -
BLMR5100K-GFV-F / GFV5G100 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 27.4 N·m - Not Equipped - Output Shaft Side - 0.01 ~ 40 $533.00 -
BLMR5100KM-GFV-B / GFV5G10 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 2.9 N·m - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $739.00 -
BLMR5100KM-GFV-B / GFV5G15 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 4.3 N·m - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $739.00 -
BLMR5100KM-GFV-B / GFV5G20 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 5.7 N·m - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $739.00 -
BLMR5100KM-GFV-B / GFV5G30 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 8.2 N·m - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $750.00 -
BLMR5100KM-GFV-B / GFV5G50 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 13.7 N·m - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $750.00 -
BLMR5100KM-GFV-B / GFV5G100 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 27.4 N·m - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $750.00 -
BLMR5100KM-GFV-F / GFV5G10 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 2.9 N·m - Equipped - Output Shaft Side - 0.1 ~ 400 $739.00 -
BLMR5100KM-GFV-F / GFV5G15 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 4.3 N·m - Equipped - Output Shaft Side - 0.067 ~ 267 $739.00 -
BLMR5100KM-GFV-F / GFV5G20 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 5.7 N·m - Equipped - Output Shaft Side - 0.05 ~ 200 $739.00 -
BLMR5100KM-GFV-F / GFV5G30 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 8.2 N·m - Equipped - Output Shaft Side - 0.033 ~ 133 $750.00 -
BLMR5100KM-GFV-F / GFV5G50 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 13.7 N·m - Equipped - Output Shaft Side - 0.02 ~ 80 $750.00 -
BLMR5100KM-GFV-F / GFV5G100 - 90 mm - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 27.4 N·m - Equipped - Output Shaft Side - 0.01 ~ 40 $750.00 -
BLMR5100K-GFV-B / GFS5G10FR - 90 mm - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 2.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $663.00 -
Unit of Measure
1 2 3 4 5 »