Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 16 17 18 19 20 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM460SHP-GFV / GFV4G20SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 15 mm - IP66 - 31 lb-in - - - 4 ~ 200 $403.00 -
BLM460SHP-GFV / GFV4G30SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 15 mm - IP66 - 46 lb-in - - - 2.7 ~ 133 $412.00 -
BLM460SHP-GFV / GFV4G50SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 15 mm - IP66 - 76 lb-in - - - 1.6 ~ 80 $412.00 -
BLM460SHP-GFV / GFV4G100SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 15 mm - IP66 - 141 lb-in - - - 0.8 ~ 40 $412.00 -
BLM460SHP-GFV / GFV4G200SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 15 mm - IP66 - 141 lb-in - - - 0.4 ~ 20 $421.00 -
BLM5120HP-GFV / GFV5G5SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 18 mm - IP66 - 17.70 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $475.00 -
BLM5120HP-GFV / GFV5G10SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 18 mm - IP66 - 36 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $475.00 -
BLM5120HP-GFV / GFV5G15SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 18 mm - IP66 - 53 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $475.00 -
BLM5120HP-GFV / GFV5G20SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 18 mm - IP66 - 71 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $475.00 -
BLM5120HP-GFV / GFV5G30SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 18 mm - IP66 - 102 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $487.00 -
BLM5120HP-GFV / GFV5G50SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 18 mm - IP66 - 171 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $487.00 -
BLM5120HP-GFV / GFV5G100SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 18 mm - IP66 - 260 lb-in - - - 0.8 ~ 40 (reference only when used with an inverter) $487.00 -
BLM5120HP-GFV / GFV5G200SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 18 mm - IP66 - 260 lb-in - - - 0.4 ~ 20 (reference only when used with an inverter) $498.00 -
BLM015HK-5CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - IP40 - 1.94 lb-in - Connector - - 20 ~ 600 $275.00 -
BLM015HK-10CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - IP40 - 3.8 lb-in - Connector - - 10 ~ 300 $275.00 -
BLM015HK-15CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - IP40 - 5.7 lb-in - Connector - - 6.7 ~ 200 $275.00 -
BLM015HK-20CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - IP40 - 7.6 lb-in - Connector - - 5 ~ 150 $275.00 -
BLM015HK-5 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 6 mm - IP40 - 1.94 lb-in - Connector - - 20 ~ 600 $260.00 -
BLM015HK-10 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 6 mm - IP40 - 3.8 lb-in - Connector - - 10 ~ 300 $260.00 -
BLM015HK-15 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 6 mm - IP40 - 5.7 lb-in - Connector - - 6.7 ~ 200 $260.00 -
BLM015HK-20 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 6 mm - IP40 - 7.3 lb-in - Connector - - 5 ~ 150 $260.00 -
BLM015HK-30 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 6 mm - IP40 - 10.6 lb-in - Connector - - 3.3 ~ 100 $268.00 -
BLM015HK-50 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 6 mm - IP40 - 16.8 lb-in - Connector - - 2 ~ 60 $268.00 -
BLM015HK-100 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 6 mm - IP40 - 17.70 lb-in - Connector - - 1 ~ 30 $268.00 -
BLM015HK-A - 15 W (1/50 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP40 - 0.425 lb-in - Connector - - 80 ~ 3000 $150.00 -
Unit of Measure
« 16 17 18 19 20 »