Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-GFV / GFV2G5AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G10AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G15AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G20AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G30AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G50AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G100AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G200AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | $325.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G10S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G15S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G20S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $306.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G30S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G50S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G100S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $315.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-GFV / GFV2G200S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | $325.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HP-AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $169.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G5AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $335.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G10AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $335.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G15AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $335.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G20AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $335.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G30AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $344.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G50AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $344.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G100AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $344.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G200AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | $355.00 | CAD - |
Add To Cart
Request Quote |