Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 16 17 18 19 20 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM015HK-AC - 15 W (1/50 HP) - DC - Round Shaft with Flat (No Gearhead) - - 6 mm - IP40 - 0.425 lb-in - Connector - - 80 ~ 3000 $157.00 -
BLM030DHK-5CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - IP65 - 3.8 lb-in - Connector - - 16 ~ 600 $288.00 -
BLM030DHK-10CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - IP65 - 7.6 lb-in - Connector - - 8 ~ 300 $288.00 -
BLM030DHK-15CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - IP65 - 11.5 lb-in - Connector - - 5.3 ~ 200 $288.00 -
BLM030DHK-20CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - IP65 - 15 lb-in - Connector - - 4 ~ 150 $288.00 -
BLM030DHK-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP65 - 0.85 lb-in - Connector - - 80 ~ 3000 $163.00 -
BLM030DHK-AC - 30 W (1/25 HP) - DC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP65 - 0.85 lb-in - Connector - - 80 ~ 3000 $171.00 -
BLM230HK-5CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - IP65 - 4.6 lb-in - Connector - - 16 ~ 600 $323.00 -
BLM230HK-10CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - IP65 - 8.8 lb-in - Connector - - 8 ~ 300 $323.00 -
BLM230HK-15CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - IP65 - 14.1 lb-in - Connector - - 5.3 ~ 200 $323.00 -
BLM230HK-20CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - IP65 - 18.5 lb-in - Connector - - 4 ~ 150 $323.00 -
BLM230HK-GFS / GFS2G5FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP65 - 4 lb-in - Connector - - 16 ~ 600 $386.00 -
BLM230HK-GFS / GFS2G10FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP65 - 8.6 lb-in - Connector - - 8 ~ 300 $386.00 -
BLM230HK-GFS / GFS2G15FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP65 - 13.2 lb-in - Connector - - 5.3 ~ 200 $386.00 -
BLM230HK-GFS / GFS2G20FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP65 - 17.70 lb-in - Connector - - 4 ~ 150 $386.00 -
BLM230HK-GFS / GFS2G30FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP65 - 25 lb-in - Connector - - 2.7 ~ 100 $401.00 -
BLM230HK-GFS / GFS2G50FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP65 - 43 lb-in - Connector - - 1.6 ~ 60 $401.00 -
BLM230HK-GFS / GFS2G100FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP65 - 86 lb-in - Connector - - 0.8 ~ 30 $401.00 -
BLM230HK-GFS / GFS2G200FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP65 - 150 lb-in - Connector - - 0.4 ~ 15 $414.00 -
BLM230HK-GFS / GFS2G5 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP65 - 4.6 lb-in - Connector - - 16 ~ 600 $302.00 -
BLM230HK-GFS / GFS2G10 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP65 - 8.8 lb-in - Connector - - 8 ~ 300 $302.00 -
BLM230HK-GFS / GFS2G15 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP65 - 14.1 lb-in - Connector - - 5.3 ~ 200 $302.00 -
BLM230HK-GFS / GFS2G20 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP65 - 18.5 lb-in - Connector - - 4 ~ 150 $302.00 -
BLM230HK-GFS / GFS2G30 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP65 - 26 lb-in - Connector - - 2.7 ~ 100 $312.00 -
BLM230HK-GFS / GFS2G50 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP65 - 43 lb-in - Connector - - 1.6 ~ 60 $312.00 -
Unit of Measure
« 16 17 18 19 20 »