Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 21 

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM7400HW-GFV / GFV7G10SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 100 lb-in - Connector - - 8 ~ 400 (reference only when used with an inverter) $674.00 -
BLM7400HW-GFV / GFV7G15SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 151 lb-in - Connector - - 5.3 ~ 267 (reference only when used with an inverter) $674.00 -
BLM7400HW-GFV / GFV7G20SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 200 lb-in - Connector - - 4 ~ 200 (reference only when used with an inverter) $674.00 -
BLM7400HW-GFV / GFV7G30SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 290 lb-in - Connector - - 2.7 ~ 133 (reference only when used with an inverter) $687.00 -
BLM7400HW-GFV / GFV7G50SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 480 lb-in - Connector - - 1.6 ~ 80 (reference only when used with an inverter) $687.00 -
Unit of Measure
« 21