Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM6400SHP-GFV / GFV6G10AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 7/8 in. - IP66 - 100.80 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G15AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 7/8 in. - IP66 - 151.30 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G20AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP66 - 202.60 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G30AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP66 - 290.30 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $567.00 -
BLM6400SHP-GFV / GFV6G50AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP66 - 483.20 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $567.00 -
BLM6400SHP-GFV / GFV6G5S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 50.40 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G10S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 100.80 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G15S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 151.30 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G20S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 202.60 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $552.00 -
BLM6400SHP-GFV / GFV6G30S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 290.30 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $567.00 -
BLM6400SHP-GFV / GFV6G50S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 483.20 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $567.00 -
BLM5400HP-AS - 400 W (1/2 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 11.24 lb-in - - - 80 ~ 4000 (reference only when used with an inverter) $315.00 -
BLM5400HPK / 5AB5A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 3/4 inch - IP44 - 47.79 lb-in - - - 16 ~ 720 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5AB10A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 3/4 inch - IP44 - 96.47 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5AB20A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 3/4 inch - IP44 - 192.06 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5CB30A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 7/8 inch - IP44 - 280.57 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $700.00 -
BLM5400HPK / 5CB50A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 7/8 inch - IP44 - 441.65 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $700.00 -
BLM5400HPK / 5EB100A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 1-1/8 inch - IP44 - 955.88 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $848.00 -
BLM5400HPK / 5EB200A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 1-1/8 inch - IP44 - 1814.41 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $848.00 -
BLM5400HPK / 5KB300A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 1-1/4 inch - IP44 - 2637.53 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $1,039.00 -
BLM5400HPK / 5KB450A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 1-1/4 inch - IP44 - 3814.68 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $1,039.00 -
BLM5400HPK / 5SB600A - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 1-5/8 inch - IP44 - 5159.99 lb-in - - - 0.19 ~ 6 (reference only when used with an inverter) $1,230.00 -
BLM5400HPK / 5DV100C - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 100 :1 - - IP66 - 955.88 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $851.00 -
BLM5400HPK / 5DV200C - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 200 :1 - - IP66 - 1814.41 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $851.00 -
BLM5400HPK / 5KV300C - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 1-1/4 inch - IP66 - 2637.53 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $1,151.00 -
Unit of Measure
« 6 7 8 9 10 »