Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5400HPK / 5KV450C - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 1-1/4 inch - IP66 - 3814.68 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $1,151.00 -
BLM5400HPK / 5XH5C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 1 inch - IP66 - 42.48 lb-in - - - 16 ~ 720 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH10C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 1 inch - IP66 - 84.08 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH15C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 1 inch - IP66 - 126.57 lb-in - - - 5.3 ~ 240 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH20C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 1 inch - IP66 - 169.05 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH30C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 1 inch - IP66 - 269.95 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH50C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 1 inch - IP66 - 449.62 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $952.00 -
BLM5400HPK / 5YH100C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 1-1/4 inch - IP66 - 778.87 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $1,159.00 -
BLM5400HPK / 5YH200C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 1-1/4 inch - IP66 - 1575.44 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $1,368.00 -
BLM5400HPK / 5AB5B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 47.79 lb-in - - - 16 ~ 720 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5AB10B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 96.47 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5AB20B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 192.06 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $665.00 -
BLM5400HPK / 5CB30B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 280.57 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $700.00 -
BLM5400HPK / 5CB50B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 441.65 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $700.00 -
BLM5400HPK / 5EB100B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 955.88 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $848.00 -
BLM5400HPK / 5EB200B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 1814.41 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $848.00 -
BLM5400HPK / 5KB300B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 2637.53 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $1,043.00 -
BLM5400HPK / 5KB450B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 3814.68 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $1,043.00 -
BLM5400HPK / 5SB600B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 5159.99 lb-in - - - 0.19 ~ 6 (reference only when used with an inverter) $1,229.00 -
BLM5400HPK / 5DV100S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 28 mm - IP66 - 955.88 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $851.00 -
BLM5400HPK / 5DV200S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 28 mm - IP66 - 1814.41 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $851.00 -
BLM5400HPK / 5KV300S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 2637.53 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $1,149.00 -
BLM5400HPK / 5KV450S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 3814.68 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $1,149.00 -
BLM5400HPK / 5XH5S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 25 mm - IP66 - 42.48 lb-in - - - 16 ~ 720 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH10S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 25 mm - IP66 - 84.08 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $913.00 -
Unit of Measure
« 6 7 8 9 10 »