ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-GFV / GFV2G5AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 inch | - IP66 | - 0.54 N·m | - | - | - 16 ~ 800 | $306.00 | - |
| BLM230HP-GFV / GFV2G10AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 inch | - IP66 | - 1.1 N·m | - | - | - 8 ~ 400 | $306.00 | - |
| BLM230HP-GFV / GFV2G15AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 inch | - IP66 | - 1.6 N·m | - | - | - 5.3 ~ 267 | $306.00 | - |
| BLM230HP-GFV / GFV2G20AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 inch | - IP66 | - 2.2 N·m | - | - | - 4 ~ 200 | $306.00 | - |
| BLM230HP-GFV / GFV2G30AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 inch | - IP66 | - 3.1 N·m | - | - | - 2.7 ~ 133 | $315.00 | - |
| BLM230HP-GFV / GFV2G50AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 inch | - IP66 | - 5.2 N·m | - | - | - 1.6 ~ 80 | $315.00 | - |
| BLM230HP-GFV / GFV2G100AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 inch | - IP66 | - 6 N·m | - | - | - 0.8 ~ 40 | $315.00 | - |
| BLM230HP-GFV / GFV2G200AS | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 inch | - IP66 | - 6 N·m | - | - | - 0.4 ~ 20 | $325.00 | - |
| BLM230HP-GFV / GFV2G5S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP66 | - 0.54 N·m | - | - | - 16 ~ 800 | $306.00 | - |
| BLM230HP-GFV / GFV2G10S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP66 | - 1.1 N·m | - | - | - 8 ~ 400 | $306.00 | - |
| BLM230HP-GFV / GFV2G15S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP66 | - 1.6 N·m | - | - | - 5.3 ~ 267 | $306.00 | - |
| BLM230HP-GFV / GFV2G20S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP66 | - 2.2 N·m | - | - | - 4 ~ 200 | $306.00 | - |
| BLM230HP-GFV / GFV2G30S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP66 | - 3.1 N·m | - | - | - 2.7 ~ 133 | $315.00 | - |
| BLM230HP-GFV / GFV2G50S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP66 | - 5.2 N·m | - | - | - 1.6 ~ 80 | $315.00 | - |
| BLM230HP-GFV / GFV2G100S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP66 | - 6 N·m | - | - | - 0.8 ~ 40 | $315.00 | - |
| BLM230HP-GFV / GFV2G200S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP66 | - 6 N·m | - | - | - 0.4 ~ 20 | $325.00 | - |
| BLM230HP-AS | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 0.096 N·m | - | - | - 80 ~ 4000 | $169.00 |
-
|
| BLM460SHP-GFV / GFV4G5AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 5/8 inch | - IP66 | - 0.9 N·m | - | - | - 16 ~ 800 | $335.00 | - |
| BLM460SHP-GFV / GFV4G10AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 5/8 inch | - IP66 | - 1.8 N·m | - | - | - 8 ~ 400 | $335.00 | - |
| BLM460SHP-GFV / GFV4G15AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 inch | - IP66 | - 2.7 N·m | - | - | - 5.3 ~ 267 | $335.00 | - |
| BLM460SHP-GFV / GFV4G20AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 5/8 inch | - IP66 | - 3.6 N·m | - | - | - 4 ~ 200 | $335.00 | - |
| BLM460SHP-GFV / GFV4G30AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 inch | - IP66 | - 5.2 N·m | - | - | - 2.7 ~ 133 | $344.00 | - |
| BLM460SHP-GFV / GFV4G50AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 inch | - IP66 | - 8.6 N·m | - | - | - 1.6 ~ 80 | $344.00 | - |
| BLM460SHP-GFV / GFV4G100AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 inch | - IP66 | - 16 N·m | - | - | - 0.8 ~ 40 | $344.00 | - |
| BLM460SHP-GFV / GFV4G200AS | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 5/8 inch | - IP66 | - 16 N·m | - | - | - 0.4 ~ 20 | $355.00 | - |