Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM230HP-GFV / GFS2G5FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP66 - 0.4 N·m - - - 16 ~ 800 $377.00 -
BLM230HP-GFV / GFS2G10FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 0.85 N·m - - - 8 ~ 400 $377.00 -
BLM230HP-GFV / GFS2G15FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP66 - 1.3 N·m - - - 5.3 ~ 267 $377.00 -
BLM230HP-GFV / GFS2G20FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP66 - 1.7 N·m - - - 4 ~ 200 $377.00 -
BLM230HP-GFV / GFS2G30FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP66 - 2.6 N·m - - - 2.7 ~ 133 $392.00 -
BLM230HP-GFV / GFS2G50FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP66 - 4.3 N·m - - - 1.6 ~ 80 $392.00 -
BLM230HP-GFV / GFS2G100FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP66 - 8.50 N·m - - - 0.8 ~ 40 $392.00 -
BLM230HP-GFV / GFS2G200FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP66 - 17 N·m - - - 0.4 ~ 20 $405.00 -
BLM460SHP-GFV / GFS4G5FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 0.85 N·m - - - 16 ~ 800 $452.00 -
BLM460SHP-GFV / GFS4G10FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 1.7 N·m - - - 8 ~ 400 $452.00 -
BLM460SHP-GFV / GFS4G15FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 2.6 N·m - - - 5.3 ~ 267 $452.00 -
BLM460SHP-GFV / GFS4G20FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 3.4 N·m - - - 4 ~ 200 $452.00 -
BLM460SHP-GFV / GFS4G30FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 5.1 N·m - - - 2.7 ~ 133 $467.00 -
BLM460SHP-GFV / GFS4G50FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 8.50 N·m - - - 1.6 ~ 80 $467.00 -
BLM460SHP-GFV / GFS4G100FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 17 N·m - - - 0.8 ~ 40 $467.00 -
BLM460SHP-GFV / GFS4G200FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 34 N·m - - - 0.4 ~ 20 $479.00 -
BLM5120HP-GFV / GFS5G5FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - IP66 - 1.9 N·m - - - 16 ~ 800 (reference only when used with an inverter) $528.00 -
BLM5120HP-GFV / GFS5G10FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - IP66 - 3.8 N·m - - - 8 ~ 400 (reference only when used with an inverter) $528.00 -
BLM5120HP-GFV / GFS5G15FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - IP66 - 5.7 N·m - - - 5.3 ~ 267 (reference only when used with an inverter) $528.00 -
BLM5120HP-GFV / GFS5G20FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - IP66 - 7.7 N·m - - - 4 ~ 200 (reference only when used with an inverter) $528.00 -
BLM5120HP-GFV / GFS5G30FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - IP66 - 11 N·m - - - 2.7 ~ 133 (reference only when used with an inverter) $539.00 -
BLM5120HP-GFV / GFS5G50FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - IP66 - 19 N·m - - - 1.6 ~ 80 (reference only when used with an inverter) $539.00 -
BLM5120HP-GFV / GFS5G100FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - IP66 - 38 N·m - - - 0.8 ~ 40 (reference only when used with an inverter) $539.00 -
BLM5120HP-GFV / GFS5G200FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - IP66 - 77 N·m - - - 0.4 ~ 20 (reference only when used with an inverter) $553.00 -
BLM6300SHP-GFV / GFV6G5S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 4.3 N·m - - - 16 ~ 800 $570.00 -
Unit of Measure
« 11 12 13 14 15 »