ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5300HPK / 5KV300S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 32 mm | - IP66 | - 198 N·m | - | - | - 0.27 ~ 12 | $1,196.00 | - |
| BLM5300HPK / 5KV450S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 32 mm | - IP66 | - 297 N·m | - | - | - 0.18 ~ 8 | $1,196.00 | - |
| BLM5300HP-AS | - 300 W (2/5 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP66 | - 0.955 N·m | - | - | - 80 ~ 4000 | $334.00 |
-
|
| BLHM230KCM-A | - 30 W (1/25 HP) | - DC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 0.115 N·m | - | - | - 100 ~ 3000 | $402.00 |
-
|
| BLHM450KCM-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - | - | - 100 ~ 3000 | $415.00 |
-
|
| BLHM5100KCM-A | - 100 W (1/8 HP) | - DC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP65 | - 0.4 N·m | - | - | - 100 ~ 3000 | $457.00 |
-
|
| BLM5120HPM-GFV / GFS5G5FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP65 | - 1.9 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | $830.00 | - |
| BLM5120HPM-GFV / GFS5G10FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP65 | - 3.8 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | $830.00 | - |
| BLM5120HPM-GFV / GFS5G15FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP65 | - 5.7 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | $830.00 | - |
| BLM5120HPM-GFV / GFS5G20FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP65 | - 7.7 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | $830.00 | - |
| BLM5120HPM-GFV / GFS5G30FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP65 | - 11 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | $841.00 | - |
| BLM5120HPM-GFV / GFS5G50FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP65 | - 19 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | $841.00 | - |
| BLM5120HPM-GFV / GFS5G100FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP65 | - 38 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | $841.00 | - |
| BLM5120HPM-GFV / GFS5G200FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP65 | - 77 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | $855.00 | - |
| BLM6200SHP-GFV / GFS6G10FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 5.4 N·m | - | - | - 8 ~ 400 (reference only when used with an inverter) | $585.00 | - |
| BLM6200SHP-GFV / GFS6G15FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 8.1 N·m | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $585.00 | - |
| BLM6200SHP-GFV / GFS6G20FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 10.8 N·m | - | - | - 4 ~ 200 (reference only when used with an inverter) | $585.00 | - |
| BLM6200SHP-GFV / GFS6G30FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 16.2 N·m | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $597.00 | - |
| BLM6200SHP-GFV / GFS6G50FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 27 N·m | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $597.00 | - |
| BLM6200SHP-GFV / GFS6G100FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 54 N·m | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | $597.00 | - |
| BLM6200SHPM-GFV / GFS6G10FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 5.4 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | $914.00 | - |
| BLM6200SHPM-GFV / GFS6G15FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 8.1 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | $914.00 | - |
| BLM6200SHPM-GFV / GFS6G20FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 10.8 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | $914.00 | - |
| BLM6200SHPM-GFV / GFS6G30FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 16.2 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | $926.00 | - |
| BLM6200SHPM-GFV / GFS6G50FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 27 N·m | - | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | $926.00 | - |