ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM015HK-AC | - 15 W (1/50 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - IP40 | - 0.048 N·m | - Connector | - | - 80 ~ 3000 | $157.00 |
-
|
| BLM030DHK-5CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 5 :1 | - 8 mm | - IP65 | - 0.43 N·m | - Connector | - | - 16 ~ 600 | $288.00 |
-
|
| BLM030DHK-10CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 10 :1 | - 8 mm | - IP65 | - 0.86 N·m | - Connector | - | - 8 ~ 300 | $288.00 |
-
|
| BLM030DHK-15CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 15 :1 | - 8 mm | - IP65 | - 1.3 N·m | - Connector | - | - 5.3 ~ 200 | $288.00 |
-
|
| BLM030DHK-20CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 20 :1 | - 8 mm | - IP65 | - 1.7 N·m | - Connector | - | - 4 ~ 150 | $288.00 |
-
|
| BLM030DHK-A | - 30 W (1/25 HP) | - DC | - Round Shaft (No Gearhead) | - | - 6 mm | - IP65 | - 0.096 N·m | - Connector | - | - 80 ~ 3000 | $163.00 |
-
|
| BLM030DHK-AC | - 30 W (1/25 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 8 mm | - IP65 | - 0.096 N·m | - Connector | - | - 80 ~ 3000 | $171.00 |
-
|
| BLM230HK-5CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - IP65 | - 0.52 N·m | - Connector | - | - 16 ~ 600 | $323.00 |
-
|
| BLM230HK-10CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - IP65 | - 1 N·m | - Connector | - | - 8 ~ 300 | $323.00 |
-
|
| BLM230HK-15CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - IP65 | - 1.6 N·m | - Connector | - | - 5.3 ~ 200 | $323.00 |
-
|
| BLM230HK-20CS | - 30 W (1/25 HP) | - DC | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - IP65 | - 2.1 N·m | - Connector | - | - 4 ~ 150 | $323.00 |
-
|
| BLM230HK-GFS / GFS2G5FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 0.46 N·m | - Connector | - | - 16 ~ 600 | $386.00 | - |
| BLM230HK-GFS / GFS2G10FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 0.98 N·m | - Connector | - | - 8 ~ 300 | $386.00 | - |
| BLM230HK-GFS / GFS2G15FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP65 | - 1.5 N·m | - Connector | - | - 5.3 ~ 200 | $386.00 | - |
| BLM230HK-GFS / GFS2G20FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP65 | - 2 N·m | - Connector | - | - 4 ~ 150 | $386.00 | - |
| BLM230HK-GFS / GFS2G30FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP65 | - 2.9 N·m | - Connector | - | - 2.7 ~ 100 | $401.00 | - |
| BLM230HK-GFS / GFS2G50FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP65 | - 4.9 N·m | - Connector | - | - 1.6 ~ 60 | $401.00 | - |
| BLM230HK-GFS / GFS2G100FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP65 | - 9.8 N·m | - Connector | - | - 0.8 ~ 30 | $401.00 | - |
| BLM230HK-GFS / GFS2G200FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP65 | - 17 N·m | - Connector | - | - 0.4 ~ 15 | $414.00 | - |
| BLM230HK-GFS / GFS2G5 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 0.52 N·m | - Connector | - | - 16 ~ 600 | $302.00 | - |
| BLM230HK-GFS / GFS2G10 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 1 N·m | - Connector | - | - 8 ~ 300 | $302.00 | - |
| BLM230HK-GFS / GFS2G15 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 1.6 N·m | - Connector | - | - 5.3 ~ 200 | $302.00 | - |
| BLM230HK-GFS / GFS2G20 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 2.1 N·m | - Connector | - | - 4 ~ 150 | $302.00 | - |
| BLM230HK-GFS / GFS2G30 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 3 N·m | - Connector | - | - 2.7 ~ 100 | $312.00 | - |
| BLM230HK-GFS / GFS2G50 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 4.9 N·m | - Connector | - | - 1.6 ~ 60 | $312.00 | - |