ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HK-GFS / GFS2G100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 6 N·m | - Connector | - | - 0.8 ~ 30 | $312.00 | - |
| BLM230HK-A | - 30 W (1/25 HP) | - DC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 0.115 N·m | - Connector | - | - 80 ~ 3000 | $163.00 |
-
|
| BLM230HK-AC | - 30 W (1/25 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 8 mm | - IP65 | - 0.115 N·m | - Connector | - | - 80 ~ 3000 | $171.00 |
-
|
| BLM250DHK-5CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - IP65 | - 0.86 N·m | - Connector | - | - 20 ~ 600 | $338.00 |
-
|
| BLM250DHK-10CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - IP65 | - 1.7 N·m | - Connector | - | - 10 ~ 300 | $338.00 |
-
|
| BLM250DHK-15CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - IP65 | - 2.6 N·m | - Connector | - | - 6.7 ~ 200 | $338.00 |
-
|
| BLM250DHK-20CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - IP65 | - 3.4 N·m | - Connector | - | - 5 ~ 150 | $338.00 |
-
|
| BLM250DHK-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - Connector | - | - 80 ~ 3000 | $177.00 |
-
|
| BLM250DHK-AC | - 50 W (1/15 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - Connector | - | - 80 ~ 3000 | $185.00 |
-
|
| BLM450HK-GFS / GFS4G5FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP65 | - 0.81 N·m | - Connector | - | - 16 ~ 600 | $460.00 | - |
| BLM450HK-GFS / GFS4G10FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP65 | - 1.6 N·m | - Connector | - | - 8 ~ 300 | $460.00 | - |
| BLM450HK-GFS / GFS4G15FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP65 | - 2.4 N·m | - Connector | - | - 5.3 ~ 200 | $460.00 | - |
| BLM450HK-GFS / GFS4G20FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP65 | - 3.2 N·m | - Connector | - | - 4 ~ 150 | $460.00 | - |
| BLM450HK-GFS / GFS4G30FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP65 | - 4.9 N·m | - Connector | - | - 2.7 ~ 100 | $475.00 | - |
| BLM450HK-GFS / GFS4G50FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP65 | - 8.1 N·m | - Connector | - | - 1.6 ~ 60 | $475.00 | - |
| BLM450HK-GFS / GFS4G100FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP65 | - 16.2 N·m | - Connector | - | - 0.8 ~ 30 | $475.00 | - |
| BLM450HK-GFS / GFS4G200FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP65 | - 32.5 N·m | - Connector | - | - 0.4 ~ 15 | $487.00 | - |
| BLM450HK-GFS / GFS4G5 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP65 | - 0.86 N·m | - Connector | - | - 16 ~ 600 | $332.00 | - |
| BLM450HK-GFS / GFS4G10 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP65 | - 1.7 N·m | - Connector | - | - 8 ~ 300 | $332.00 | - |
| BLM450HK-GFS / GFS4G15 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP65 | - 2.6 N·m | - Connector | - | - 5.3 ~ 200 | $332.00 | - |
| BLM450HK-GFS / GFS4G20 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP65 | - 3.4 N·m | - Connector | - | - 4 ~ 150 | $332.00 | - |
| BLM450HK-GFS / GFS4G30 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP65 | - 4.9 N·m | - Connector | - | - 2.7 ~ 100 | $341.00 | - |
| BLM450HK-GFS / GFS4G50 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP65 | - 8.2 N·m | - Connector | - | - 1.6 ~ 60 | $341.00 | - |
| BLM450HK-GFS / GFS4G100 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP65 | - 16 N·m | - Connector | - | - 0.8 ~ 30 | $341.00 | - |
| BLM450HK-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - Connector | - | - 80 ~ 3000 | $177.00 |
-
|