ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM450HK-AC | - 50 W (1/15 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - Connector | - | - 80 ~ 3000 | $185.00 |
-
|
| BLM230HPM-GFV / GFV2G5S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 10 mm | - IP66 | - 0.54 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | $535.00 | - |
| BLM230HPM-GFV / GFV2G10S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 10 mm | - IP66 | - 1.1 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | $535.00 | - |
| BLM230HPM-GFV / GFV2G15S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 10 mm | - IP66 | - 1.6 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | $535.00 | - |
| BLM230HPM-GFV / GFV2G20S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 10 mm | - IP66 | - 2.2 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | $535.00 | - |
| BLM230HPM-GFV / GFV2G30S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 10 mm | - IP66 | - 3.1 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | $544.00 | - |
| BLM230HPM-GFV / GFV2G50S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 10 mm | - IP66 | - 5.2 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | $544.00 | - |
| BLM230HPM-GFV / GFV2G100S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 10 mm | - IP66 | - 6 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | $544.00 | - |
| BLM230HPM-GFV / GFS2G5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP66 | - 0.4 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | $606.00 | - |
| BLM230HPM-GFV / GFS2G10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP66 | - 0.85 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | $606.00 | - |
| BLM230HPM-GFV / GFS2G15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP66 | - 1.3 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | $606.00 | - |
| BLM230HPM-GFV / GFS2G20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP66 | - 1.7 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | $606.00 | - |
| BLM230HPM-GFV / GFS2G30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP66 | - 2.6 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | $621.00 | - |
| BLM230HPM-GFV / GFS2G50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP66 | - 4.3 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | $621.00 | - |
| BLM230HPM-GFV / GFS2G100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP66 | - 8.50 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | $621.00 | - |
| BLM230HPM-GFV / GFS2G200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP66 | - 17 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | $634.00 | - |
| BLM230HPM-ACS | - 30 W (1/25 HP) | - AC | - Round Shaft with Flat (No Gearhead) | - | - 8 mm | - IP66 | - 0.096 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 80 ~ 4000 | $428.00 |
-
|
| BLM230HPM-AS | - 30 W (1/25 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 0.096 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 80 ~ 4000 | $421.00 |
-
|
| BLM460SHPM-GFV / GFV4G5S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 15 mm | - IP66 | - 0.9 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | $562.00 | - |
| BLM460SHPM-GFV / GFV4G10S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 15 mm | - IP66 | - 1.8 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | $562.00 | - |
| BLM460SHPM-GFV / GFV4G15S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 15 mm | - IP66 | - 2.7 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | $562.00 | - |
| BLM460SHPM-GFV / GFV4G20S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 15 mm | - IP66 | - 3.6 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | $562.00 | - |
| BLM460SHPM-GFV / GFV4G30S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 15 mm | - IP66 | - 5.2 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | $571.00 | - |
| BLM460SHPM-GFV / GFV4G50S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 15 mm | - IP66 | - 8.6 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | $571.00 | - |
| BLM460SHPM-GFV / GFV4G100S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 15 mm | - IP66 | - 16 N·m | - Connector | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | $571.00 | - |